00000030 - Steel(+)UNC(PAN)machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00030.prj},{NB=00-00-0030-7060-8025},{S=6-32},{L=5/16},{L1='5/32','3/16','1/4','5/16','3/8','1/2','5/8'},{L2='3/16','1/4','5/16','3/8','1/2','5/8','3/4'},{L3='1/4','5/16','3/8','1/2','5/8','3/4','1'},{CON11=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
K
k: Width
[mm]
M
Screw Diameter
[mm]
00-00-0030-7040-8012
4-40
5/32
00-00-0030-7040-8012
0.635
1
5.562
2.032
2.800
00-00-0030-7040-8015
4-40
3/16
00-00-0030-7040-8015
0.635
1
5.562
2.032
2.800
00-00-0030-7040-8020
4-40
1/4
00-00-0030-7040-8020
0.635
1
5.562
2.032
2.800
00-00-0030-7040-8025
4-40
5/16
00-00-0030-7040-8025
0.635
1
5.562
2.032
2.800
00-00-0030-7040-8030
4-40
3/8
00-00-0030-7040-8030
0.635
1
5.562
2.032
2.800
00-00-0030-7040-8040
4-40
1/2
00-00-0030-7040-8040
0.635
1
5.562
2.032
2.800
00-00-0030-7040-8050
4-40
5/8
00-00-0030-7040-8050
0.635
1
5.562
2.032
2.800
00-00-0030-7060-8015
6-32
3/16
00-00-0030-7060-8015
0.794
2
6.860
2.463
3.500
00-00-0030-7060-8020
6-32
1/4
00-00-0030-7060-8020
0.794
2
6.860
2.463
3.500
00-00-0030-7060-8025
6-32
5/16
00-00-0030-7060-8025
0.794
2
6.860
2.463
3.500
00-00-0030-7060-8030
6-32
3/8
00-00-0030-7060-8030
0.794
2
6.860
2.463
3.500
00-00-0030-7060-8040
6-32
1/2
00-00-0030-7060-8040
0.794
2
6.860
2.463
3.500
00-00-0030-7060-8050
6-32
5/8
00-00-0030-7060-8050
0.794
2
6.860
2.463
3.500
00-00-0030-7060-8060
6-32
3/4
00-00-0030-7060-8060
0.794
2
6.860
2.463
3.500
00-00-0030-7080-8020
8-32
1/4
00-00-0030-7080-8020
0.794
2
8.180
2.920
4.100
00-00-0030-7080-8025
8-32
5/16
00-00-0030-7080-8025
0.794
2
8.180
2.920
4.100
00-00-0030-7080-8030
8-32
3/8
00-00-0030-7080-8030
0.794
2
8.180
2.920
4.100
00-00-0030-7080-8040
8-32
1/2
00-00-0030-7080-8040
0.794
2
8.180
2.920
4.100
00-00-0030-7080-8050
8-32
5/8
00-00-0030-7080-8050
0.794
2
8.180
2.920
4.100
00-00-0030-7080-8060
8-32
3/4
00-00-0030-7080-8060
0.794
2
8.180
2.920
4.100
00-00-0030-7080-8100
8-32
1
00-00-0030-7080-8100
0.794
2
8.180
2.920
4.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求