00000004 - Steel(+)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/00004.prj},{NB=00-00-0004-0040-0090},{S=M 4},{L=9},{L1=2,3,4,5,6,8,10,12,14,15,16,18,20},{L2=3,4,5,6,8,10,12,14,15,16},{L3=3,4,5,6,8,10,12,14,15,16,18,20},{L4=4,5,6,8,10,12,14,15,16,18,20},{L5=3,4,5,6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,50},{L6=5,6,8,10,12},{L7=4,5,6,8,9,10,12,14,15,16,18,20,22,24,25,30,35,40,45,50,55,60,80},{L8=5,6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,50,55,60,65,70,75},{L9=6,7,8,10,12,14,15,16,18,20,25,30,35,40,45,50,55,60,65,70,75},{L10=8,10,12,14,15,16,18,20,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-00-0004-0020-0020
M 2
2
00-00-0004-0020-0020
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0030
M 2
3
00-00-0004-0020-0030
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0040
M 2
4
00-00-0004-0020-0040
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0050
M 2
5
00-00-0004-0020-0050
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0060
M 2
6
00-00-0004-0020-0060
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0080
M 2
8
00-00-0004-0020-0080
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0100
M 2
10
00-00-0004-0020-0100
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0120
M 2
12
00-00-0004-0020-0120
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0140
M 2
14
00-00-0004-0020-0140
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0150
M 2
15
00-00-0004-0020-0150
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0160
M 2
16
00-00-0004-0020-0160
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0180
M 2
18
00-00-0004-0020-0180
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0020-0200
M 2
20
00-00-0004-0020-0200
0.400
1
4.300
-0.4
0.850
+-0.1
00-00-0004-0023-0030
M 2.3
3
00-00-0004-0023-0030
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0040
M 2.3
4
00-00-0004-0023-0040
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0050
M 2.3
5
00-00-0004-0023-0050
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0060
M 2.3
6
00-00-0004-0023-0060
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0080
M 2.3
8
00-00-0004-0023-0080
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0100
M 2.3
10
00-00-0004-0023-0100
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0120
M 2.3
12
00-00-0004-0023-0120
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0140
M 2.3
14
00-00-0004-0023-0140
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0150
M 2.3
15
00-00-0004-0023-0150
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0023-0160
M 2.3
16
00-00-0004-0023-0160
0.400
1
4.900
-0.4
1.000
+-0.1
00-00-0004-0025-0030
M 2.5
3
00-00-0004-0025-0030
0.450
1
5.300
-0.4
1.000
+-0.1
00-00-0004-0025-0040
M 2.5
4
00-00-0004-0025-0040
0.450
1
5.300
-0.4
1.000
+-0.1
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求