N0028030 - Hard Lock Nut (Thin H3) (SUS)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0028030.prj},{NB=N0-02-8030-02400000},{IDNR=},{CNSORDERNO=N0-02-8030-02400000},{S=M24},{NDM=24},{P=3.0},{M=14},{TM=0 -0.9},{M1=14},{TM1=0 -0.9},{SW=36},{TSW=0 -1.0},{E=41.6},{L=22.9},{EX=41.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
M
Height
[mm]
TM
Tolerance Height
[mm]
M1
Height
[mm]
TM1
Tolerance Height
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
E
Width across corners
[mm]
L
Total height
[mm]
N0-02-8030-01600000
N0-02-8030-01600000
M16
2.0
10
0 -0.8
10
0 -0.8
24
0 -0.8
27.7
16.3
N0-02-8030-02000000
N0-02-8030-02000000
M20
2.5
12
0 -0.9
12
0 -0.9
30
0 -0.8
34.6
19.3
N0-02-8030-02200000
N0-02-8030-02200000
M22
2.5
13
0 -0.9
13
0 -0.9
32
0 -1.0
37.0
21.4
N0-02-8030-02400000
N0-02-8030-02400000
M24
3.0
14
0 -0.9
14
0 -0.9
36
0 -1.0
41.6
22.9
N0-02-8030-03000000
N0-02-8030-03000000
M30
3.5
18
0 -1.4
18
0 -1.4
46
0 -1.0
53.1
29.9
N0-02-8030-03300000
N0-02-8030-03300000
M33
3.5
20
0 -1.5
20
0 -1.5
50
0 -1.0
57.7
33.4
N0-02-8030-03600000
N0-02-8030-03600000
M36
4.0
21
0 -1.5
21
0 -1.5
55
0 -1.2
63.5
33.9
N0-02-8030-03900000
N0-02-8030-03900000
M39
4.0
23
0 -1.5
23
0 -1.5
60
0 -1.2
69.3
37.5
N0-02-8030-04200000
N0-02-8030-04200000
M42
4.5
25
0 -1.5
25
0 -1.5
65
0 -1.2
75.0
41.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求