N00212F0 - E-Lock Nut with cap and flange (Stainless)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n00212f0.prj},{NB=N0-02-12F0-00600000},{IDNR=},{CNSORDERNO=N0-02-12F0-00600000},{S=M6},{NDM=6},{P=1.00},{B=10},{TB=0-0.2},{C=11.5},{D=13},{TD=0 -0.4},{H=12.3},{TH=±0.5},{L=6.0},{SB=0},{DB=0},{TDB=0},{T=1.2},{MMAX=9.8},{MMIN=8.0},{CX=11.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
B
Width across flats
[mm]
TB
Tolerance Width across flats
[mm]
C
Width across corners
[mm]
D
Diameter
[mm]
TD
Tolerance Diameter
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
L
Thread length
[mm]
SB
Height
[mm]
DB
Diameter
[mm]
TDB
Tolerance Diameter
ⁿ/ₐ
T
Thickness
[mm]
MMAX
Maximum insertion length of male thread
[mm]
MMIN
Minimum insertion length of male thread
[mm]
N0-02-12F0-00400000
N0-02-12F0-00400000
M4
0.70
7
0-0.2
8.1
10
0 -0.4
9.5
±0.5
4.6
0
0
0
0.8
7.4
6.0
N0-02-12F0-00500000
N0-02-12F0-00500000
M5
0.80
8
0-0.2
9.2
12
0 -0.4
11.3
±0.5
5.3
0
0
0
1.0
9.1
6.9
N0-02-12F0-00600000
N0-02-12F0-00600000
M6
1.00
10
0-0.2
11.5
13
0 -0.4
12.3
±0.5
6.0
0
0
0
1.2
9.8
8.0
N0-02-12F0-00800000
N0-02-12F0-00800000
M8
1.25
13
0-0.25
15.0
17
0 -0.4
14.2
±0.6
7.5
0
0
0
1.5
12.2
10.0
N0-02-12F0-01000000
N0-02-12F0-01000000
M10
1.50
17
0-0.25
19.6
20
0 -0.4
19.7
±0.8
8.8
0
0
0
1.7
15.8
11.8
N0-02-12F0-01200000
N0-02-12F0-01200000
M12
1.75
19
0-0.35
21.9
24
0 -0.4
22.5
±0.8
11.0
2
13
±0.3
1.4
18.1
14.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求