N0008111 - Hard Lock Nut with Rim (H-1)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0008111_hard_lock_nut.prj},{NB=N0-00-8111-01200000},{IDNR=},{CNSORDERNO=N0-00-8111-01200000},{S=M12},{NDM=12},{P=1.75},{H=10.0},{TH=0-0.58},{H1=9.3},{TH1=0 -0.58},{B=19},{TB=0 -0.8},{C=21.9},{L=16.0},{D=21.9},{T=1.3},{C100=21.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
H
Height
[mm]
TH
Tolerance hegith
[mm]
H1
Height
[mm]
TH1
Tolerance hegith
[mm]
H2
Height
[mm]
B
Width across flats
[mm]
TB
Tolerance width across flats
[mm]
C
Width across corners
[mm]
L
Height
[mm]
D
Diameter
[mm]
T
Thickness
[mm]
N0-00-8111-00500000
N0-00-8111-00500000
M5
0.80
4.0
0.1 -0.15
4.0
0.5 -0.2
3.2
8
0 -0.2
9.2
7.2
9.2
0.5
N0-00-8111-00600000
N0-00-8111-00600000
M6
1.00
5.0
±0.3
5.0
0 -0.3
3.5
10
0 -0.6
11.5
8.5
11.5
1.0
N0-00-8111-00800000
N0-00-8111-00800000
M8
1.25
6.5
0 -0.58
6.5
0 -0.58
4.3
13
0 -0.7
15.0
10.8
15.0
2.0
N0-00-8111-01000000
N0-00-8111-01000000
M10
1.50
8.0
0-0.58
8.0
0 -0.58
5.2
17
0 -0.7
19.6
13.2
19.6
2.0
N0-00-8111-01200000
N0-00-8111-01200000
M12
1.75
10.0
0-0.58
9.3
0 -0.58
6.7
19
0 -0.8
21.9
16.0
21.9
1.3
N0-00-8111-01600000
N0-00-8111-01600000
M16
2.00
13.0
±0.9
11.0
0 -0.7
10.2
24
0 -0.8
27.7
21.2
27.7
2.0
N0-00-8111-02000000
N0-00-8111-02000000
M20
2.50
16.0
±0.9
14.5
0 -0.7
12.2
30
0 -0.8
34.6
26.7
34.6
2.5
N0-00-8111-02200000
N0-00-8111-02200000
M22
2.50
18.0
±0.9
15.6
0 -1.2
14.3
32
0 -1.0
37.0
29.9
37.0
3.0
N0-00-8111-02400000
N0-00-8111-02400000
M24
3.00
19.0
±0.9
17.6
0 -1.2
14.8
36
0 -1.0
41.6
32.4
41.6
3.0
N0-00-8111-02700000
N0-00-8111-02700000
M27
3.00
21.0
±1.0
17.6
0 -1.2
15.9
41
0 -1.0
47.3
33.5
47.3
3.0
N0-00-8111-03000000
N0-00-8111-03000000
M30
3.50
23.0
±1.0
18.6
0 -1.2
17.9
46
0 -1.0
53.1
36.5
53.1
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求