N0008034 - Hard Lock Nut (Thin) (Details)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0008034_hard_lock_nut.prj},{NB=N0-00-8034-02000000},{IDNR=},{CNSORDERNO=N0-00-8034-02000000},{S=M20},{NDM=20},{P=1.50},{H=12},{TH=0 -0.9},{H1=12},{TH1=0 -0.9},{B=30},{TB=0 -0.8},{C=34.6},{L=19.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
H1
Height
[mm]
TH1
Tolerance Height
[mm]
H2
Height
[mm]
B
Width across flats
[mm]
TB
Tolerance Width across flats
[mm]
C
Width across corners
[mm]
L
Height
[mm]
N0-00-8034-01600000
N0-00-8034-01600000
M16
1.50
10
0 -0.8
10
0 -0.8
6.3
24
0 -0.8
27.7
16.3
N0-00-8034-02000000
N0-00-8034-02000000
M20
1.50
12
0 -0.9
12
0 -0.9
7.3
30
0 -0.8
34.6
19.3
N0-00-8034-02200000
N0-00-8034-02200000
M22
1.50
13
0 -0.9
13
0 -0.9
8.4
32
0 -1.0
37.0
21.4
N0-00-8034-02400000
N0-00-8034-02400000
M24
2.00
14
0 -0.9
14
0 -0.9
8.9
36
0 -1.0
41.6
22.9
N0-00-8034-03000000
N0-00-8034-03000000
M30
2.00
18
0 -1.4
18
0 -1.4
11.9
46
0 -1.0
53.1
29.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求