N00002G0 - GU-Nut
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n00002g0_gu_nut.prj},{NB=N0-00-02G0-01000000},{IDNR=},{CNSORDERNO=N0-00-02G0-01000000},{S=M10},{NDM=10},{P=1.50},{SW=17},{TSW=0 - 0.25},{H=8.3},{TH=±0.4},{M=7.1},{E=19.6},{TYPE=Type-2},{KDM=8.376},{E100=19.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
M
Thread length
[mm]
E
Width across corners
[mm]
N0-00-02G0-00800000
N0-00-02G0-00800000
M8
1.25
13
0 -0.25
7.3
±0.4
6.1
15.0
N0-00-02G0-01000000
N0-00-02G0-01000000
M10
1.50
17
0 - 0.25
8.3
±0.4
7.1
19.6
N0-00-02G0-01200000
N0-00-02G0-01200000
M12
1.75
19
0 -0.35
10.5
±0.4
9.0
21.9
N0-00-02G0-01400000
N0-00-02G0-01400000
M14
2.00
22
0 - 0.35
12.2
±0.5
10.4
25.4
N0-00-02G0-01600000
N0-00-02G0-01600000
M16
2.00
24
0 - 0.35
14.5
±0.5
12.7
27.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求