11020001 - Stainless Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/12201.prj},{NB=11-02-0001-0060-0400},{SIZE=M 6},{L=40},{SOSW=NONE},{L1=16,18,20,25,30},{L2=8,10,12,14,15,16,18,20,25,30},{L3=8,10,12,14,15,16,18,20,25,30,35,40,45,50},{L4=12,14,15,16,18,20,22,25,30,35,40,45,50},{L5=16,20,25,30,35,40,45,50,55},{L6=25,30,35,40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
K
Width
[mm]
TK
tolerance-k
[mm]
S
Width
[mm]
TS
tolerance-S
[mm]
E
Height
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washer
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
[mm]
11-02-0001-0040-0160
M 4
16
11-02-0001-0040-0160
0.70
2.8
+-0.1
7
-0.2
8.1
10x0.8
NONE
2.3
11-02-0001-0040-0180
M 4
18
11-02-0001-0040-0180
0.70
2.8
+-0.1
7
-0.2
8.1
10x0.8
NONE
2.3
11-02-0001-0040-0200
M 4
20
11-02-0001-0040-0200
0.70
2.8
+-0.1
7
-0.2
8.1
10x0.8
NONE
2.3
11-02-0001-0040-0250
M 4
25
11-02-0001-0040-0250
0.70
2.8
+-0.1
7
-0.2
8.1
10x0.8
NONE
2.3
11-02-0001-0040-0300
M 4
30
11-02-0001-0040-0300
0.70
2.8
+-0.1
7
-0.2
8.1
10x0.8
NONE
2.3
11-02-0001-0050-0080
M 5
8
11-02-0001-0050-0080
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0100
M 5
10
11-02-0001-0050-0100
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0120
M 5
12
11-02-0001-0050-0120
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0140
M 5
14
11-02-0001-0050-0140
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0150
M 5
15
11-02-0001-0050-0150
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0160
M 5
16
11-02-0001-0050-0160
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0180
M 5
18
11-02-0001-0050-0180
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0200
M 5
20
11-02-0001-0050-0200
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0250
M 5
25
11-02-0001-0050-0250
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0050-0300
M 5
30
11-02-0001-0050-0300
0.80
3.5
+-0.15
8
-0.2
9.2
12x0.8
NONE
2.5
11-02-0001-0060-0080
M 6
8
11-02-0001-0060-0080
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0100
M 6
10
11-02-0001-0060-0100
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0120
M 6
12
11-02-0001-0060-0120
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0140
M 6
14
11-02-0001-0060-0140
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0150
M 6
15
11-02-0001-0060-0150
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0160
M 6
16
11-02-0001-0060-0160
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0180
M 6
18
11-02-0001-0060-0180
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0200
M 6
20
11-02-0001-0060-0200
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0250
M 6
25
11-02-0001-0060-0250
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
11-02-0001-0060-0300
M 6
30
11-02-0001-0060-0300
1.00
4.0
+-0.15
10
-0.2
11.5
13X1.0
NONE
3.1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求