目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
Flange Coupling Type GF, FKH
Powered by
CAD模型選擇
{stuewe/fk_typ_fkh/fkha_asmtab.prj},{NB=Flanschkupplung FKHA-520-160 160-(error111011)},{TYP=FKHA-520-160},{FA=1},{BF=1},{SP=1},{BER=1},{DW=160},{MT=101.00},{SS=HSD-220-22},{MA=470},{N=520},{B=456},{C=320},{L=150},{F=36},{T=8},{FS=12 x M30},{MAFI=1450},{CNSMASSEXACT=112},{NDM=30},{ANZ=12},{CHF=2},{CHFD=30},{DW2=160},{DW3=165},{DW4=170},{MT1=101,109,117},{MT2=101},{MT3=109},{MT4=117},{MTMIN=101.00},{MTMAX=117.00},{DWMIN=160.000},{DWMAX=170.000},{FL=108.500},{FD=220},{DW1=160,165,170},{FDA=160,170,180},{HSDNDM=20.000},{HSDANZ=15},{HSDD=30.000},{HSDDD=270.000},{HSD1=370.000},{HSD2=220.000},{PPATH=assemblies/fkha_asmtpl.prj},{INFO=Info PDF},{DI=0.0},{REN=360.0},{REW=360.0},{REIBWN=0.15},{EN=210000.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYP
Type
ⁿ/ₐ
SS
Shrink disc
ⁿ/ₐ
MA
required tightening torque of the tightening bolts
[Nm]
N
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
L
Length
[mm]
F
Length
[mm]
T
Length
[mm]
FS
Flange bolts
ⁿ/ₐ
MAFI
Tightening torque of flange bolts
[Nm]
CNSMASSEXACT
Weight
[kg]
MTMIN
maximum transmissible torque
[KNm]
MTMAX
maximum transmissible torque
[KNm]
DWMIN
ⁿ/ₐ
DWMAX
ⁿ/ₐ
REIBWN
Reibung zwischen Well/Nabe
ⁿ/ₐ
EN
ⁿ/ₐ
Flange Coupling FKHA-340-...
FKHA-340-100
HSD-140-22
160
340
280
200
98
24
6
5 x M24
720
28
17.00
24.00
95.000
110.000
0.15
210000.0
Flange Coupling FKHA-370-...
FKHA-370-120
HSD-155-22
160
370
310
220
114
30
6
8 x M24
720
40
30.00
36.00
115.000
125.000
0.15
210000.0
Flange Coupling FKHA-400-...
FKHA-400-120
HSD-165-22
240
400
350
250
114
30
6
8 x M24
720
50
35.00
42.00
120.000
130.000
0.15
210000.0
Flange Coupling FKHA-400-...
FKHA-400-130
HSD-175-22
240
400
350
250
114
30
6
8 x M24
720
51
42.00
50.00
130.000
140.000
0.15
210000.0
Flange Coupling FKHA-470-...
FKHA-470-140
HSD-185-22
240
470
416
280
139
36
6
10 x M30
1450
80
61.00
72.00
140.000
150.000
0.15
210000.0
Flange Coupling FKHA-470-...
FKHA-470-150
HSD-200-22
240
470
416
280
142
36
6
10 x M30
1450
84
78.00
90.00
150.000
160.000
0.15
210000.0
Flange Coupling FKHA-520-...
FKHA-520-160
HSD-220-22
470
520
456
320
150
36
8
12 x M30
1450
112
101.00
117.00
160.000
170.000
0.15
210000.0
Flange Coupling FKHA-560-...
FKHA-560-180
HSD-240-22
470
560
496
360
161
36
8
16 x M30
1450
137
122.00
159.00
170.000
190.000
0.15
210000.0
Flange Coupling FKHA-560-...
FKHA-560-200
HSD-260-22
470
560
496
360
165
36
8
16 x M30
1450
152
163.00
207.00
190.000
210.000
0.15
210000.0
Flange Coupling FKHA-590-...
FKHA-590-220
HSD-280-22
470
590
526
380
200
40
8
18 x M30
1450
184
215.00
267.00
210.000
230.000
0.15
210000.0
Flange Coupling FKHA-630-...
FKHA-630-250
HSD-320-22
820
630
550
430
204
40
8
18 x M30
1450
239
272.00
364.00
230.000
260.000
0.15
210000.0
Flange Coupling FKHA-710-...
FKHA-710-280
HSD-360-22
820
710
656
480
229
40
8
24 x M30
1450
338
455.00
584.00
260.000
290.000
0.15
210000.0
Flange Coupling FKHA-800-...
FKHA-800-300
HSD-390-22
1210
800
736
520
250
50
8
28 x M30
1450
451
640.00
800.00
290.000
320.000
0.15
210000.0
Flange Coupling FKHA-800-...
FKHA-800-330
HSD-420-22
1210
800
736
0
250
50
0
28 x M30
1450
513
742.00
853.00
320.000
340.000
0.15
210000.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求