目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR270 - Shrink Disk - 3-part
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shrink Disks
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shrink_discs/wsr_270_asmtab.prj},{NB=WSR270-14x38_(10)},{SIZE=14x38},{D1=14},{D2=38},{DW=10},{DWX=10,11,12},{L=19.0},{L1=10},{L2=15.0},{S=4x M5},{SCRX=5.0},{LX=12},{TA=4},{M=0.10},{MAT=Steel},{CTN=84839089},{PPATH=parts/wsr_270_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
S
Screw (ISO 4017 - 10.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR270-14x38
14x38
40
19.0
10
15.0
154
4x M5
4
0.10
Steel
84839089
WSR270-16x41
16x41
65
21.0
12
17.0
93
4x M5
4
0.13
Steel
84839089
WSR270-18x44
18x44
85
21.0
12
17.0
172
4x M5
4
0.15
Steel
84839089
WSR270-20x46
20x46
110
21.0
12
17.0
205
5x M5
4
0.16
Steel
84839089
WSR270-24x50
24x50
216
23.0
14
19.0
189
6x M5
4
0.21
Steel
84839089
WSR270-30x60
30x60
372
25.0
16
20.0
159
7x M5
4
0.30
Steel
84839089
WSR270-36x72
36x72
471
27.5
18
23.5
232
5x M6
12
0.50
Steel
84839089
WSR270-38x72
38x72
710
28.5
19
25.0
198
6x M6
12
0.50
Steel
84839089
WSR270-40x72
40x72
770
28.5
19
25.0
216
6x M6
12
0.50
Steel
84839089
WSR270-44x80
44x80
925
29.5
20
25.5
225
7x M6
12
0.60
Steel
84839089
WSR270-48x80
48x80
1342
31.5
22
27.5
222
7x M6
12
0.60
Steel
84839089
WSR270-50x90
50x90
1313
31.5
22
27.5
204
8x M6
12
0.90
Steel
84839089
WSR270-55x100
55x100
1450
34.5
23
30.5
176
8x M6
12
1.20
Steel
84839089
WSR270-62x110
62x110
2775
34.5
23
30.5
213
10x M6
12
1.40
Steel
84839089
WSR270-68x115
68x115
2500
34.5
23
30.5
184
10x M6
12
1.50
Steel
84839089
WSR270-75x138
75x138
3125
37.8
25
32.5
199
7x M8
30
2.50
Steel
84839089
WSR270-80x145
80x145
4000
37.8
25
32.5
192
7x M8
30
2.70
Steel
84839089
WSR270-85x155
85x155
6900
44.3
30
39.0
213
10x M8
30
3.40
Steel
84839089
WSR270-90x155
90x155
5938
44.3
30
39.0
206
10x M8
30
3.30
Steel
84839089
WSR270-95x170
95x170
6800
49.3
34
44.0
200
12x M8
30
4.70
Steel
84839089
WSR270-100x170
100x170
7600
49.3
34
44.0
194
12x M8
30
4.50
Steel
84839089
WSR270-110x185
110x185
9100
55.4
38
49.0
176
9x M10
59
5.90
Steel
84839089
WSR270-115x185
115x185
11500
56.4
39
50.0
191
10x M10
59
7.20
Steel
84839089
WSR270-125x215
125x215
13300
59.4
41
53.0
186
12x M10
59
8.60
Steel
84839089
WSR270-140x230
140x230
18600
65.5
46
58.0
190
10x M12
100
10.00
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求