目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR510 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr510_asmtab.prj},{NB=WSR510-5x16},{SIZE=5x16},{DD=5},{D=16},{TKN=11},{L=19},{L1=10},{L2=3},{SW=13},{FAX=4},{PN=73},{TA=10},{M=0.019},{MAT=Steel},{CTN=84839089},{PPATH=parts/wsr510/wsr510_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
SW
Wrench size
[mm]
FAX
Permissible axial force
[kN]
PN
Surface pressure hub
[N/mm²]
TA
Installation torque
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR510-5x16
5x16
11
19
10
3
13
4
73
10
0.019
Steel
84839089
WSR510-6x16
6x16
13
19
10
3
13
4
73
10
0.018
Steel
84839089
WSR510-7x20
7x20
35
22
11
3
16
10
119
28
0.034
Steel
84839089
WSR510-8x20
8x20
40
22
11
3
16
10
119
28
0.033
Steel
84839089
WSR510-9x20
9x20
45
22
11
3
16
10
119
28
0.032
Steel
84839089
WSR510-10x23
10x23
65
26
13
5
19
13
116
44
0.049
Steel
84839089
WSR510-11x23
11x23
72
26
13
5
19
13
116
44
0.047
Steel
84839089
WSR510-12x23
12x23
79
26
13
5
19
13
116
44
0.045
Steel
84839089
WSR510-14x26
14x26
118
29
16
5
22
17
107
66
0.065
Steel
84839089
WSR510-15x26
15x26
126
29
16
5
22
17
107
66
0.062
Steel
84839089
WSR510-16x26
16x26
135
29
16
5
22
17
107
66
0.059
Steel
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求