dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SG-891-C1 - Grundplatte
STRACK
01. Platten
1.3. Säulengestellplatten
Powered by
CAD模型選擇
{strack/p_kat/p_04/sn040543.prj},{NB=SG-891-C1-311-706-57-1730-Grundplatte},{PDF=PDF},{B1=311},{A1=706},{D=57},{MAT=1730},{XA1=706.00},{XB1=311.00},{DICKEX=57.00},{MATX=1730},{A2=554},{B2=159},{E1=622},{E2=227},{D2=58},{D5=70},{DG=6},{DK=5.0},{LG=12},{LK=16},{M=M6x12},{SG=3171},{DMIN=47.1},{DMAX=177},{SNPRTAB=MIN},{ARTNRX=231171}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
B1
(b1)
[mm]
A1
(a1)
[mm]
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
A2
(a2)
[mm]
B2
(b2)
[mm]
E1
(e1)
[mm]
E2
(e2)
[mm]
D2
(d2)
[mm]
D5
(d5)
[mm]
DG
(dg)
[mm]
DK
(dk)
[mm]
LG
(lg)
[mm]
LK
(lk)
[mm]
M
(M)
ⁿ/ₐ
SG
(SG)
ⁿ/ₐ
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
SG-891-C1-156-156-37-1730
156
156
37
1730
58
58
100
100
32
40
4
3.3
8
12
M4x8
1616
0.1
177
231146
SG-891-C1-156-196-37-1730
156
196
37
1730
98
58
140
100
32
40
4
3.3
8
12
M4x8
1620
0.1
177
231147
SG-891-C1-156-246-37-1730
156
246
37
1730
148
58
190
100
32
40
4
3.3
8
12
M4x8
1625
0.1
177
231148
SG-891-C1-156-311-37-1730
156
311
37
1730
213
58
255
100
32
40
4
3.3
8
12
M4x8
1631
0.1
177
231149
SG-891-C1-196-196-37-1730
196
196
37
1730
84
84
132
132
40
50
5
4.2
10
14
M5x10
2020
0.1
177
231150
SG-891-C1-196-246-37-1730
196
246
37
1730
134
84
182
132
40
50
5
4.2
10
14
M5x10
2025
0.1
177
231151
SG-891-C1-196-311-37-1730
196
311
37
1730
199
84
247
132
40
50
5
4.2
10
14
M5x10
2031
0.1
177
231152
SG-891-C1-196-396-37-1730
196
396
37
1730
284
84
332
132
40
50
5
4.2
10
14
M5x10
2040
0.1
177
231153
SG-891-C1-196-496-47-1730
196
496
47
1730
368
68
424
124
48
58
5
4.2
10
14
M5x10
2050
0.1
177
231154
SG-891-C1-196-626-47-1730
196
626
47
1730
498
68
554
124
48
58
5
4.2
10
14
M5x10
2063
0.1
177
231155
SG-891-C1-246-246-47-1730
246
246
47
1730
118
118
174
174
48
58
5
4.2
10
14
M5x10
2525
0.1
177
231156
SG-891-C1-246-311-47-1730
246
311
47
1730
183
118
239
174
48
58
5
4.2
10
14
M5x10
2531
0.1
177
231157
SG-891-C1-246-396-47-1730
246
396
47
1730
268
118
324
174
48
58
5
4.2
10
14
M5x10
2540
0.1
177
231158
SG-891-C1-246-496-47-1730
246
496
47
1730
368
118
424
174
48
58
5
4.2
10
14
M5x10
2550
0.1
177
231159
SG-891-C1-246-626-47-1730
246
626
47
1730
474
94
542
162
58
70
6
5.0
12
16
M6x12
2563
0.1
47
231160
SG-891-C1-246-626-57-1730
246
626
57
1730
474
94
542
162
58
70
6
5.0
12
16
M6x12
2563
47.1
177
231161
SG-891-C1-246-706-47-1730
246
706
47
1730
554
94
622
162
58
70
6
5.0
12
16
M6x12
2571
0.1
47
231162
SG-891-C1-246-706-57-1730
246
706
57
1730
554
94
622
162
58
70
6
5.0
12
16
M6x12
2571
47.1
177
231163
SG-891-C1-311-311-47-1730
311
311
47
1730
183
183
239
239
48
58
5
4.2
10
14
M5x10
3131
0.1
177
231164
SG-891-C1-311-396-47-1730
311
396
47
1730
268
183
324
239
48
58
5
4.2
10
14
M5x10
3140
0.1
177
231165
SG-891-C1-311-496-47-1730
311
496
47
1730
344
159
412
227
58
70
6
5.0
12
16
M6x12
3150
0.1
47
231166
SG-891-C1-311-496-57-1730
311
496
57
1730
344
159
412
227
58
70
6
5.0
12
16
M6x12
3150
47.1
177
231167
SG-891-C1-311-626-47-1730
311
626
47
1730
474
159
542
227
58
70
6
5.0
12
16
M6x12
3163
0.1
47
231168
SG-891-C1-311-626-57-1730
311
626
57
1730
474
159
542
227
58
70
6
5.0
12
16
M6x12
3163
47.1
177
231169
SG-891-C1-311-706-47-1730
311
706
47
1730
554
159
622
227
58
70
6
5.0
12
16
M6x12
3171
0.1
47
231170
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求