dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
H10 - Zwischenplatte
STRACK
01. Platten
1.1. Formplatten Standard
Powered by
CAD模型選擇
{strack/p_kat/p_01/sn120068.prj},{NB=3060-H10-47-2312-Zwischenplatte},{TYP=3060},{D=47},{MAT=2312},{DICKEX=47.00},{MATX=2312},{B=296},{L=596},{B1=244},{L1=544},{B2=544},{L2=484},{D2=34},{D5=13.0},{D6=19},{T6=13},{DMIN=37.10},{DMAX=177.00},{NANZGW=6},{SNPRTAB=MIN},{ARTNRX=38874}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
(TYP)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
B2
(B2)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
D5
(d5)
[mm]
D6
(d6)
[mm]
T6
(t6)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
NANZGW
(NANZGW)
[mm]
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
1316-H10-17-1730
1316
17
1730
125
156
99
130
130
70
18
8.5
14
9
0.10
17.00
4
70827
1316-H10-22-1730
1316
22
1730
125
156
99
130
130
70
18
8.5
14
9
17.10
177.00
4
70828
1316-H10-22-2312
1316
22
2312
125
156
99
130
130
70
18
8.5
14
9
0.10
177.00
4
71659
1616-H10-17-1730
1616
17
1730
156
156
114
114
114
62
24
11.0
17
11
0.10
17.00
4
1000
1616-H10-22-1730
1616
22
1730
156
156
114
114
114
62
24
11.0
17
11
17.10
22.00
4
1001
1616-H10-22-2312
1616
22
2312
156
156
114
114
114
62
24
11.0
17
11
0.10
22.00
4
1014
1616-H10-27-1730
1616
27
1730
156
156
114
114
114
62
24
11.0
17
11
22.10
177.00
4
1002
1616-H10-27-2312
1616
27
2312
156
156
114
114
114
62
24
11.0
17
11
22.10
177.00
4
1015
1620-H10-17-1730
1620
17
1730
156
196
114
154
154
102
24
11.0
17
11
0.10
17.00
4
1332
1620-H10-22-1730
1620
22
1730
156
196
114
154
154
102
24
11.0
17
11
17.10
22.00
4
1333
1620-H10-22-2312
1620
22
2312
156
196
114
154
154
102
24
11.0
17
11
0.10
22.00
4
1347
1620-H10-27-1730
1620
27
1730
156
196
114
154
154
102
24
11.0
17
11
22.10
177.00
4
1334
1620-H10-27-2312
1620
27
2312
156
196
114
154
154
102
24
11.0
17
11
22.10
177.00
4
1348
1625-H10-17-1730
1625
17
1730
156
246
114
204
204
152
24
11.0
17
11
0.10
17.00
4
23221
1625-H10-22-1730
1625
22
1730
156
246
114
204
204
152
24
11.0
17
11
17.10
22.00
4
23222
1625-H10-22-2312
1625
22
2312
156
246
114
204
204
152
24
11.0
17
11
0.10
22.00
4
23170
1625-H10-27-1730
1625
27
1730
156
246
114
204
204
152
24
11.0
17
11
22.10
177.00
4
23223
1625-H10-27-2312
1625
27
2312
156
246
114
204
204
152
24
11.0
17
11
22.10
177.00
4
23171
1630-H10-17-1730
1630
17
1730
156
296
114
254
254
202
24
11.0
17
11
0.10
17.00
4
23645
1630-H10-22-1730
1630
22
1730
156
296
114
254
254
202
24
11.0
17
11
17.10
22.00
4
23646
1630-H10-22-2312
1630
22
2312
156
296
114
254
254
202
24
11.0
17
11
0.10
22.00
4
124755
1630-H10-27-1730
1630
27
1730
156
296
114
254
254
202
24
11.0
17
11
22.10
177.00
4
23647
1630-H10-27-2312
1630
27
2312
156
296
114
254
254
202
24
11.0
17
11
22.10
177.00
4
124761
2020-H10-17-1730
2020
17
1730
196
196
154
154
154
102
24
11.0
17
11
0.10
17.00
4
1594
2020-H10-22-1730
2020
22
1730
196
196
154
154
154
102
24
11.0
17
11
17.10
22.00
4
1595
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
H3 - Riser
STRACK
21.07.2022
Z4 - Latch lock with dowel pin (Type=0/25/50/75-0)
STRACK
17.08.2022
H8 - Ejector retainer plate
STRACK
21.07.2022
H7 - Ejector base plate
STRACK
21.07.2022
Z81 - Centring sleeve
STRACK
02.11.2023
Z75 - Guide bush
STRACK
02.11.2023
Z62 - Guide pillar
STRACK
16.09.2022
H1 - Cavity plate
STRACK
21.07.2022
F5 - Clamping plate flush
STRACK
21.07.2022
Z4-40 - Latch lock
STRACK
17.08.2022
H5 - Clamping plate flush
STRACK
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求