dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4078 - Gleitführungsbuchse, selbstschmierend
STRACK
02. Führungselemente
2.2. Wartungsarme Gleitelemente
Powered by
CAD模型選擇
{strack/fe_kat/fe_02/sn060057.prj},{NB=Z4078-26-21 Gleitfuehrungsbuchse, selbstschmierend},{PDF=PDF},{D1=26},{L1=21},{D2=34},{D4=38},{L3=8},{L2=>3xd1},{L4=9.5},{D22=32.3},{M=1.60},{D44=45.8},{SNPR=MIN},{ARTNR=142228}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
D2
(d2)
[mm]
D4
(d4)
[mm]
L3
(L3)
[mm]
L2
(L2)
ⁿ/ₐ
L4
(L4)
[mm]
D22
(D22)
[mm]
M
(M)
[mm]
D44
(D44)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4078-11-16
11
16
18
22
4
>3xd1
9.6
17.0
1.30
26.8
142190
Z4078-11-21
11
21
18
22
4
>3xd1
14.6
17.0
1.30
26.8
142191
Z4078-11-27
11
27
18
22
4
>3xd1
20.6
17.0
1.30
26.8
142192
Z4078-11-36
11
36
18
22
4
>3xd1
29.6
17.0
1.30
26.8
143193
Z4078-12-16
12
16
18
22
4
>3xd1
9.6
17.0
1.30
26.8
142194
Z4078-12-21
12
21
18
22
4
>3xd1
14.6
17.0
1.30
26.8
142195
Z4078-12-27
12
27
18
22
4
>3xd1
20.6
17.0
1.30
26.8
142196
Z4078-12-36
12
36
18
22
4
>3xd1
29.6
17.0
1.30
26.8
142197
Z4078-15-21
15
21
24
28
6
>3xd1
12.4
22.9
1.30
33.8
142198
Z4078-15-26
15
26
24
28
6
>3xd1
17.4
22.9
1.30
33.8
142199
Z4078-15-36
15
36
24
28
6
>3xd1
27.4
22.9
1.30
33.8
142200
Z4078-15-46
15
46
24
28
6
>3xd1
37.4
22.9
1.30
33.8
142201
Z4078-15-56
15
56
24
28
6
>3xd1
47.4
22.9
1.30
33.8
142202
Z4078-16-21
16
21
24
28
6
>3xd1
12.4
22.9
1.30
33.8
142203
Z4078-16-26
16
26
24
28
6
>3xd1
17.4
22.9
1.30
33.8
142204
Z4078-16-36
16
36
24
28
6
>3xd1
27.4
22.9
1.30
33.8
142205
Z4078-16-46
16
46
24
28
6
>3xd1
37.4
22.9
1.30
33.8
142206
Z4078-16-56
16
56
24
28
6
>3xd1
47.4
22.9
1.30
33.8
142207
Z4078-19-21
19
21
28
32
6
>3xd1
12.0
26.6
1.60
38.4
142208
Z4078-19-26
19
26
28
32
6
>3xd1
17.0
26.6
1.60
38.4
142209
Z4078-19-36
19
36
28
32
6
>3xd1
27.0
26.6
1.60
38.4
142210
Z4078-19-46
19
46
28
32
6
>3xd1
37.0
26.6
1.60
38.4
142211
Z4078-19-56
19
56
28
32
6
>3xd1
47.0
26.6
1.60
38.4
142212
Z4078-19-66
19
66
28
32
6
>3xd1
57.0
26.6
1.60
38.4
142213
Z4078-20-21
20
21
28
32
6
>3xd1
12.0
26.6
1.60
38.4
142214
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求