dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1515 - Schrauben mit Distanzrohr
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn050303.prj},{NB=SN1515-15-M10-100 Schrauben mit Distanzrohr},{PDF=PDF},{D1=15.0},{M=M10},{L=100},{D3=23},{S=7.5},{S1=15},{L1=120},{K=10},{MG=10},{D=16},{SW=8},{SNPR=MIN},{ARTNR=64831}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(D1)
[mm]
M
(M)
[mm]
L
(L)
[mm]
D3
(D3)
[mm]
S
(S)
[mm]
S1
(S1)
[mm]
L1
(L1)
[mm]
K
(K)
[mm]
MG
(MG)
[mm]
D
(D)
[mm]
SW
(SW)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1515-10-M6-20
10.0
M6
20
15
5.5
10
35
6
6
10
5
64796
SN1515-10-M6-25
10.0
M6
25
15
5.5
10
40
6
6
10
5
64797
SN1515-10-M6-30
10.0
M6
30
15
5.5
10
45
6
6
10
5
64798
SN1515-10-M6-35
10.0
M6
35
15
5.5
10
50
6
6
10
5
64799
SN1515-10-M6-40
10.0
M6
40
15
5.5
10
55
6
6
10
5
64800
SN1515-10-M6-45
10.0
M6
45
15
5.5
10
60
6
6
10
5
64801
SN1515-10-M6-50
10.0
M6
50
15
5.5
10
65
6
6
10
5
64802
SN1515-10-M6-55
10.0
M6
55
15
5.5
10
70
6
6
10
5
64803
SN1515-10-M6-60
10.0
M6
60
15
5.5
10
80
6
6
10
5
64804
SN1515-10-M6-70
10.0
M6
70
15
5.5
10
90
6
6
10
5
64805
SN1515-10-M6-80
10.0
M6
80
15
5.5
10
100
6
6
10
5
64806
SN1515-10-M6-90
10.0
M6
90
15
5.5
10
110
6
6
10
5
64807
SN1515-12.5-M8-20
12.5
M8
20
19
6.5
13
35
8
8
13
6
64808
SN1515-12.5-M8-25
12.5
M8
25
19
6.5
13
40
8
8
13
6
64809
SN1515-12.5-M8-30
12.5
M8
30
19
6.5
13
45
8
8
13
6
64810
SN1515-12.5-M8-35
12.5
M8
35
19
6.5
13
50
8
8
13
6
64811
SN1515-12.5-M8-40
12.5
M8
40
19
6.5
13
55
8
8
13
6
64812
SN1515-12.5-M8-45
12.5
M8
45
19
6.5
13
60
8
8
13
6
64813
SN1515-12.5-M8-50
12.5
M8
50
19
6.5
13
65
8
8
13
6
64814
SN1515-12.5-M8-55
12.5
M8
55
19
6.5
13
70
8
8
13
6
64815
SN1515-12.5-M8-60
12.5
M8
60
19
6.5
13
80
8
8
13
6
64816
SN1515-12.5-M8-70
12.5
M8
70
19
6.5
13
90
8
8
13
6
64817
SN1515-12.5-M8-80
12.5
M8
80
19
6.5
13
100
8
8
13
6
64818
SN1515-12.5-M8-90
12.5
M8
90
19
6.5
13
110
8
8
13
6
64819
SN1515-12.5-M8-100
12.5
M8
100
19
6.5
13
120
8
8
13
6
64820
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求