dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z49 - Zentriereinheit
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.1. Zentriereinheiten
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_01/sn060186.prj},{NB=Z49-25 Zentriereinheit},{PDF=PDF},{D2=25},{B1=14},{M=M8},{D1=6.5},{D4=4},{L1=26.5},{L3=12},{L4=15},{L5=22.5},{L6=7.5},{L7=8},{L8=8},{T1=12},{T2=3.5},{T3=4},{T4=8.0},{T5=5},{PPATH=sn06018601.prj},{SNPR=MIN},{ARTNR=600823}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D2
(D2)
[mm]
B1
(B1)
[mm]
M
(M)
ⁿ/ₐ
D1
(D1)
[mm]
D4
(D4)
[mm]
L1
(L1)
[mm]
L3
(L3)
[mm]
L4
(L4)
[mm]
L5
(L5)
[mm]
L6
(L6)
[mm]
L7
(L7)
[mm]
L8
(L8)
[mm]
T1
(T1)
[mm]
T2
(T2)
[mm]
T3
(T3)
[mm]
T4
(T4)
[mm]
T5
(T5)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z49-20
20
12
M8
6.5
3
26.5
10
15
23.0
9.5
7
8
10
2.5
4
6.0
5
sn06018601.prj
600820
Z49-25
25
14
M8
6.5
4
26.5
12
15
22.5
7.5
8
8
12
3.5
4
8.0
5
sn06018601.prj
600823
Z49-32
32
16
M10
8.5
4
36.5
14
17
32.5
13.5
10
8
14
5.0
5
8.0
6
sn06018601.prj
600826
Z49-42
42
20
M10
8.5
5
45.5
18
17
41.0
18.5
14
9
18
5.0
5
8.5
6
sn06018601.prj
600829
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求