18000241000 - Star knob nut similar to DIN 6336, plastic
SToxxparts
18 Operating elements
18000241000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000241000/18000241000.prj},{NB=18000241006},{PREVIEW=18000241000.png},{ARTNR=18000241006},{H=25},{D=18},{M=13},{D1=M6},{MAT=Polyamid/Stahlgewinde, verzinkt},{FAR=schwarz},{GEW=20},{INFO=https://api.meleven.de/out/SToxxparts/37.88.c5.180002410009.pdf},{DEFAULTSORTATTR=41099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H
[mm]
D
d
[mm]
M
[mm]
D1
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000241001
18000241001
16
12
8
M5
Polyamid/Stahlgewinde, ve...
schwarz
6
18000241002
18000241002
16
12
8
M6
Polyamid/Stahlgewinde, ve...
schwarz
6
18000241003
18000241003
20
14
10
M5
Polyamid/Stahlgewinde, ve...
schwarz
12
18000241004
18000241004
20
14
10
M6
Polyamid/Stahlgewinde, ve...
schwarz
12
18000241005
18000241005
20
14
10
M8
Polyamid/Stahlgewinde, ve...
schwarz
12
18000241006
18000241006
25
18
13
M6
Polyamid/Stahlgewinde, ve...
schwarz
20
18000241007
18000241007
25
18
13
M8
Polyamid/Stahlgewinde, ve...
schwarz
21
18000241008
18000241008
32
22
17
M8
Polyamid/Stahlgewinde, ve...
schwarz
40
18000241009
18000241009
32
22
17
M10
Polyamid/Stahlgewinde, ve...
schwarz
42
18000241010
18000241010
40
26
21
M10
Polyamid/Stahlgewinde, ve...
schwarz
60
18000241011
18000241011
40
26
21
M12
Polyamid/Stahlgewinde, ve...
schwarz
65
18000241012
18000241012
50
35
25
M12
Polyamid/Stahlgewinde, ve...
schwarz
90
18000241013
18000241013
50
35
25
M16
Polyamid/Stahlgewinde, ve...
schwarz
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求