17000142000 - Clamp, serrated, with adjustable counterpart, with stud
SToxxparts
17 Clamping technology
17000142000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000142000/17000142000.prj},{NB=17000142008},{ARTNR=17000142008},{D1=21},{D2=M16},{L4=200},{H1=0-80},{H2=30},{A1=42},{A2=20},{A3=27},{B1=62},{B2=30},{L1=187},{L2=44},{L3=44},{S=14},{SW=24},{FS=60},{MAT=Vergütungsstahl/Stahlspanneisen, vergütet, galvanisch verzinkt},{FAR=schwarz},{GEW=2620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
Nominal dimension
[mm]
D2
[mm]
L4
[mm]
H1
[mm]
H2
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
SW
[mm]
FS
max. clamping force
[kN]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
17000142001
17000142001
13
M12
100
0-30
18
27
12
17
44
30
115
25
30
11
18
30
Vergütungsstahl/Stahlspan...
schwarz
765
17000142002
17000142002
13
M12
125
0-55
18
27
12
17
44
30
115
25
30
11
18
30
Vergütungsstahl/Stahlspan...
schwarz
780
17000142006
17000142006
17
M16
160
0-70
20
36
17
21
55
41
150
35
36
12
24
40
Vergütungsstahl/Stahlspan...
schwarz
1810
17000142003
17000142003
17
M12
125
0-50
20
36
17
21
55
41
150
35
36
12
18
40
Vergütungsstahl/Stahlspan...
schwarz
1630
17000142007
17000142007
21
M16
160
0-40
30
42
20
27
62
30
187
44
44
14
24
60
Vergütungsstahl/Stahlspan...
schwarz
2575
17000142004
17000142004
17
M12
160
0-70
20
36
17
21
55
41
150
35
36
12
18
40
Vergütungsstahl/Stahlspan...
schwarz
1655
17000142008
17000142008
21
M16
200
0-80
30
42
20
27
62
30
187
44
44
14
24
60
Vergütungsstahl/Stahlspan...
schwarz
2620
17000142005
17000142005
17
M16
125
0-40
20
36
17
21
55
41
150
35
36
12
24
40
Vergütungsstahl/Stahlspan...
schwarz
1765
17000142009
17000142009
21
M20
160
0-40
30
42
20
27
62
30
187
44
44
14
30
60
Vergütungsstahl/Stahlspan...
schwarz
2750
17000142010
17000142010
21
M20
200
0-80
30
42
20
27
62
30
187
44
44
14
30
60
Vergütungsstahl/Stahlspan...
schwarz
2835
17000142011
17000142011
25
M20
200
0-70
31
51
24
34
70
30
235
60
47
17
30
75
Vergütungsstahl/Stahlspan...
schwarz
4200
17000142012
17000142012
25
M20
250
0-100
31
51
24
34
70
30
235
60
47
17
30
75
Vergütungsstahl/Stahlspan...
schwarz
4305
17000142013
17000142013
25
M24
200
0-50
31
51
24
34
70
30
235
60
47
17
36
75
Vergütungsstahl/Stahlspan...
schwarz
4520
17000142014
17000142014
25
M24
250
0-100
31
51
24
34
70
30
235
60
47
17
36
75
Vergütungsstahl/Stahlspan...
schwarz
4665
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求