05000663000 - Stainless steel ball lock pin with T handle
SToxxparts
05 C-Parts without standard
05000663000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000663000/05000663000.prj},{NB=05000663052},{ARTNR=05000663052},{D1=20},{L1=60},{D2=25},{D3=80},{D4=34},{L2=20.5},{L3=46.5},{M=38},{D=20},{MAT=Edelstahl/Polyamid PA},{GEW=377},{INFO=https://api.meleven.de/out/SToxxparts/ae.6f.d1.05000663000.pdf},{PREVIEW=05000663000.png},{DEFAULTSORTATTR=13043}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.04/-0.08
[mm]
L1
+0.6
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
±1
[mm]
L3
[mm]
M
[mm]
D
Location hole H11
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000663001
05000663001
10
100
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
100
05000663002
05000663002
10
110
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
106
05000663003
05000663003
10
120
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
112
05000663004
05000663004
10
15
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
47
05000663005
05000663005
10
20
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
48
05000663006
05000663006
10
25
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
50
05000663007
05000663007
10
30
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
20
05000663008
05000663008
10
35
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
56
05000663009
05000663009
10
40
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
59
05000663010
05000663010
10
45
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
62
05000663011
05000663011
10
50
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
65
05000663012
05000663012
10
60
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
71
05000663013
05000663013
10
70
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
81
05000663014
05000663014
10
80
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
88
05000663015
05000663015
10
90
12
48
18
9.6
31
20.5
10
Edelstahl/Polyamid PA
94
05000663016
05000663016
12
100
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
1
05000663017
05000663017
12
110
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
181
05000663018
05000663018
12
120
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
190
05000663019
05000663019
12
20
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
101
05000663020
05000663020
12
25
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
94
05000663021
05000663021
12
30
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
100
05000663022
05000663022
12
35
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
104
05000663023
05000663023
12
40
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
109
05000663024
05000663024
12
45
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
113
05000663025
05000663025
12
50
14.5
58
24
10.6
36.5
27.5
12
Edelstahl/Polyamid PA
117
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求