05000211000 - Index plunger with hexagonal collar and knob
SToxxparts
05 C-Parts without standard
05000211000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000211000/05000211000.prj},{NB=05000211004},{ARTNR=05000211004},{D1=10},{D2=M20x1.5},{D3=31},{L1=80},{L2=10},{L3=33},{L4=10},{L6=30},{SW=22},{F1=23},{F2=54},{T=80},{MAT=Edelstahl/PA6},{FAR=schwarz},{GEW=115}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
[mm]
D3
[mm]
L1
~
[mm]
L2
min.
[mm]
L3
[mm]
L4
[mm]
L6
min.
[mm]
SW
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
05000211001
05000211001
5
M10x1
21
45
5
17
5
15
12
6
14
80
Edelstahl/PA6
schwarz
19
05000211004
05000211004
10
M20x1.5
31
80
10
33
10
30
22
23
54
80
Edelstahl/PA6
schwarz
115
05000211002
05000211002
6
M12x1.5
25
54.5
6
20
6
17
14
6.5
19
80
Edelstahl/PA6
schwarz
31
05000211003
05000211003
8
M16x1.5
31
69
8
26
8
23
19
11.5
28
80
Edelstahl/PA6
schwarz
71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求