05000134000 - Spring plunger with rolling ball and hexagon socket
SToxxparts
05 C-Parts without standard
05000134000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000134000/05000134000.prj},{NB=05000134006},{ARTNR=05000134006},{D1=M16},{D2=8.5},{L=33},{WS=8},{S=3.1},{F1=38},{F2=68},{T=90},{MAT=Edelstahl},{GEW=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
WS
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000134001
05000134001
M5
2
14
2.5
0.5
4.8
6.8
90
Edelstahl
1.1
05000134002
05000134002
M6
2.5
15
3
0.7
6.3
10
90
Edelstahl
2.1
05000134003
05000134003
M8
3.5
18
4
0.95
16
24
90
Edelstahl
4.8
05000134004
05000134004
M10
4.5
23
5
1.4
18.8
31.7
90
Edelstahl
10
05000134005
05000134005
M12
6.5
26
6
2.5
24
49
90
Edelstahl
15
05000134006
05000134006
M16
8.5
33
8
3.1
38
68
90
Edelstahl
37
05000134007
05000134007
M5
2
14
2.5
0.5
10
14
90
Edelstahl
1.2
05000134008
05000134008
M6
2.5
15
3
0.7
11
16
90
Edelstahl
2.2
05000134009
05000134009
M8
3.5
18
4
0.95
23
40
90
Edelstahl
5
05000134010
05000134010
M10
4.5
23
5
1.4
28
54.3
90
Edelstahl
10
05000134011
05000134011
M12
6.5
26
6
2.5
36.5
77.3
90
Edelstahl
15
05000134012
05000134012
M16
8.5
33
8
3.1
50
88.7
90
Edelstahl
37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
K0328 - Spring plungers with hexagon socket and POM thrust pin, LONG-LOK se...
KIPP
27.05.2024
BN 20201 - Spring plungers with ball and hex socket (HALDER EH 22030.), sta...
Bossard Catalog
12.10.2023
05000129000 - Spring plunger with bolt and hexagon socket
SToxxparts
31.05.2022
05000133000 - Spring plunger with rolling ball and hexagon socket
SToxxparts
31.05.2022
W834CIN - STEEL SPRING BALL PLUNGER WITH HEXAGON SOCKET END IN STAINLESS ST...
Boteco
17.11.2021
W835 - STEEL SPRING BALL PLUNGER WITH HEXAGON SOCKET END BLACK-OXIDE STEEL
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求