01000347000 - Washer with axial plain bearing
SToxxparts
01 Standard parts according to DIN
01000347000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000347000/01000347000.prj},{NB=01000347002},{ARTNR=01000347002},{D1=26},{D2=8},{D3=22},{H=7},{D=M8},{SB=38},{MAT=Edelstahl (1.4305) / Kunststoffgleitscheibe (Polyamid 46) glasfaserverstärkt},{GEW=22.2},{INFO=https://api.meleven.de/out/SToxxparts/3a.36.17.010003470009.pdf},{PREVIEW=01000347000.png},{DEFAULTSORTATTR=1075106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
+0.2/+0.4
[mm]
D3
[mm]
H
[mm]
D
for screws with thread
[mm]
SB
static load capacity
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000347001
01000347001
20
6
16
6
M6
20
Edelstahl (1.4305) / Kuns...
11.5
01000347002
01000347002
26
8
22
7
M8
38
Edelstahl (1.4305) / Kuns...
22.2
01000347003
01000347003
28
10
24
8
M10
40
Edelstahl (1.4305) / Kuns...
28.7
01000347004
01000347004
32
12
28
9
M12
55
Edelstahl (1.4305) / Kuns...
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求