01000321000 - Positioning pin, cylindrical
SToxxparts
01 Standard parts according to DIN
01000321000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000321000/01000321000.prj},{NB=01000321003},{ARTNR=01000321003},{D=16},{L1=36},{L2=16},{L3=2.5},{MAT=Stahl gehärtet (HRC 62 +4)},{GEW=59},{INFO=https://api.meleven.de/out/SToxxparts/a6.e6.4d.010003210009.pdf},{PREVIEW=01000321000.png},{DEFAULTSORTATTR=1069072}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000321001
01000321001
10
28
12
2
Stahl gehärtet (HRC 62 +4...
15
01000321002
01000321002
12
30
12
2.5
Stahl gehärtet (HRC 62 +4...
26
01000321003
01000321003
16
36
16
2.5
Stahl gehärtet (HRC 62 +4...
59
01000321004
01000321004
4
16
8
1.5
Stahl gehärtet (HRC 62 +4...
2
01000321005
01000321005
5
18
8
1.5
Stahl gehärtet (HRC 62 +4...
3
01000321006
01000321006
6
22
10
1.5
Stahl gehärtet (HRC 62 +4...
5
01000321007
01000321007
8
24
10
2
Stahl gehärtet (HRC 62 +4...
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求