01000160000 - Washer, DIN 9021 stainless steel
SToxxparts
01 Standard parts according to DIN
01000160000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000160000/01000160000.prj},{NB=01000160006},{PREVIEW=01000160000.png},{ARTNR=01000160006},{M=10},{D1=10.5},{D2=30},{T=2.5},{MAT=Edelstahl V4A},{GEW=10.98},{DEFAULTSORTATTR=3528}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
M
For screws M
[mm]
D1
[mm]
D2
[mm]
T
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000160001
01000160001
3
3.2
9
0.8
Edelstahl V4A
0.32
01000160002
01000160002
4
4.3
12
1
Edelstahl V4A
0.69
01000160003
01000160003
5
5.3
15
1.2
Edelstahl V4A
1.31
01000160004
01000160004
6
6.4
18
1.6
Edelstahl V4A
2.49
01000160005
01000160005
8
8.4
24
2
Edelstahl V4A
5.61
01000160006
01000160006
10
10.5
30
2.5
Edelstahl V4A
10.98
01000160007
01000160007
12
13
37
3
Edelstahl V4A
19
01000160008
01000160008
14
15
44
3
Edelstahl V4A
28.44
01000160009
01000160009
16
17
50
3
Edelstahl V4A
36.81
01000160010
01000160010
18
20
56
4
Edelstahl V4A
60.66
01000160011
01000160011
20
22
60
4
Edelstahl V4A
69.12
01000160012
01000160012
24
26
72
5
Edelstahl V4A
125.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求