目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 4434 - Ball pressure screws without head and hexagonal recess
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_4434_asmtab.prj},{NB=SZ 4434. 10 x 16 0},{BESTNR=SZ 4434. 10 x 16},{W=0},{D1=M 10},{DN=10.000},{P=1.500},{L=25},{KD=7.0},{SW=5},{WG=0.006},{PPATH=parts/sz_4434/sz_4434_asmtpl.prj},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Thread
[mm]
L
Height
[mm]
KD
Diameter
[mm]
SW
width across flats
[mm]
WG
Weight
[kg]
SZ 4434. 06 x 10
SZ 4434. 06 x 10
M 6
20
4.0
3
0.001
SZ 4434. 06 x 16
SZ 4434. 06 x 16
M 6
30
4.0
3
0.002
SZ 4434. 06 x 25
SZ 4434. 06 x 25
M 6
40
4.0
3
0.004
SZ 4434. 08 x 12
SZ 4434. 08 x 12
M 8
20
5.5
4
0.003
SZ 4434. 08 x 20
SZ 4434. 08 x 20
M 8
35
5.5
4
0.005
SZ 4434. 08 x 30
SZ 4434. 08 x 30
M 8
50
5.5
4
0.008
SZ 4434. 10 x 16
SZ 4434. 10 x 16
M 10
25
7.0
5
0.006
SZ 4434. 10 x 25
SZ 4434. 10 x 25
M 10
40
7.0
5
0.010
SZ 4434. 10 x 35
SZ 4434. 10 x 35
M 10
60
7.0
5
0.015
SZ 4434. 12 x 20
SZ 4434. 12 x 20
M 12
30
8.5
6
0.011
SZ 4434. 12 x 30
SZ 4434. 12 x 30
M 12
50
8.5
6
0.018
SZ 4434. 12 x 40
SZ 4434. 12 x 40
M 12
80
8.5
6
0.025
SZ 4434. 16 x 25
SZ 4434. 16 x 25
M 16
40
12.0
8
0.026
SZ 4434. 16 x 35
SZ 4434. 16 x 35
M 16
60
12.0
8
0.040
SZ 4434. 16 x 50
SZ 4434. 16 x 50
M 16
80
12.0
8
0.060
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求