目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 3542 - Die sets with guide plate, 2 guide pillars mounted diagonalely, ball guide
Steinel Normalien
1 Die sets made of steel
Powered by
CAD模型選擇
{steinel/saulengestelleausstahl_1/st_3542_assmtab.prj},{NB=ST3542.500X315.3},{BESTNR=ST3542.500X315.3},{A=500},{B=315},{A1=330},{B1=145},{C1=50},{C2=40},{C5=70},{D5=66},{E1=400},{E2=215},{D1=38},{D2=40},{L=200},{D3=58},{PPATH=st_3542_sch.prj},{WG=117.800},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
A1
Length
[mm]
B1
Width
[mm]
C1
Height
[mm]
C2
Height
[mm]
C5
Height
[mm]
D5
Diameter
[mm]
E1
Length
[mm]
E2
Width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
D3
[mm]
PPATH
[mm]
WG
Weight
[kg]
ST3542.160X160
ST3542.160X160
160
160
60
60
32
32
36
40
100
100
19
20
160
32
st_3542_sch.prj
14.500
ST3542.200X200.1
ST3542.200X200.1
200
200
70
70
40
40
57
48
120
120
24
25
180
40
st_3542_sch.prj
27.800
ST3542.200X200.2
ST3542.200X200.2
200
200
70
70
32
40
57
48
120
120
24
25
180
40
st_3542_sch.prj
25.000
ST3542.200X200.3
ST3542.200X200.3
200
200
70
70
40
32
57
48
120
120
24
25
180
40
st_3542_sch.prj
25.000
ST3542.200X200.4
ST3542.200X200.4
200
200
70
70
32
32
57
48
120
120
24
25
180
40
st_3542_sch.prj
22.200
ST3542.250X200.1
ST3542.250X200.1
250
200
120
70
40
40
57
48
170
120
24
25
180
40
st_3542_sch.prj
34.300
ST3542.250X200.2
ST3542.250X200.2
250
200
120
70
32
40
57
48
170
120
24
25
180
40
st_3542_sch.prj
30.800
ST3542.250X200.3
ST3542.250X200.3
250
200
120
70
40
32
57
48
170
120
24
25
180
40
st_3542_sch.prj
30.800
ST3542.250X200.4
ST3542.250X200.4
250
200
120
70
32
32
57
48
170
120
24
25
180
40
st_3542_sch.prj
27.400
ST3542.250X250.1
ST3542.250X250.1
250
250
120
120
40
40
57
48
170
170
24
25
180
40
st_3542_sch.prj
42.500
ST3542.250X250.2
ST3542.250X250.2
250
250
120
120
32
40
57
48
170
170
24
25
180
40
st_3542_sch.prj
38.200
ST3542.250X250.3
ST3542.250X250.3
250
250
120
120
40
32
57
48
170
170
24
25
180
40
st_3542_sch.prj
38.200
ST3542.250X250.4
ST3542.250X250.4
250
250
120
120
32
32
57
48
170
170
24
25
180
40
st_3542_sch.prj
34.000
ST3542.315X200.1
ST3542.315X200.1
315
200
165
50
50
50
63
56
225
110
30
32
200
48
st_3542_sch.prj
53.000
ST3542.315X200.2
ST3542.315X200.2
315
200
165
50
40
50
63
56
225
110
30
32
200
48
st_3542_sch.prj
48.000
ST3542.315X200.3
ST3542.315X200.3
315
200
165
50
50
40
63
56
225
110
30
32
200
48
st_3542_sch.prj
48.000
ST3542.315X200.4
ST3542.315X200.4
315
200
165
50
40
40
63
56
225
110
30
32
200
48
st_3542_sch.prj
43.000
ST3542.315X250.1
ST3542.315X250.1
315
250
165
100
50
50
63
56
225
160
30
32
200
48
st_3542_sch.prj
65.000
ST3542.315X250.2
ST3542.315X250.2
315
250
165
100
40
50
63
56
225
160
30
32
200
48
st_3542_sch.prj
59.000
ST3542.315X250.3
ST3542.315X250.3
315
250
165
100
50
40
63
56
225
160
30
32
200
48
st_3542_sch.prj
59.000
ST3542.315X250.4
ST3542.315X250.4
315
250
165
100
40
40
63
56
225
160
30
32
200
48
st_3542_sch.prj
53.000
ST3542.315X315.1
ST3542.315X315.1
315
315
165
165
50
50
63
56
225
225
30
32
200
48
st_3542_sch.prj
82.900
ST3542.315X315.2
ST3542.315X315.2
315
315
165
165
40
50
63
56
225
225
30
32
200
48
st_3542_sch.prj
74.700
ST3542.315X315.3
ST3542.315X315.3
315
315
165
165
50
40
63
56
225
225
30
32
200
48
st_3542_sch.prj
74.700
ST3542.315X315.4
ST3542.315X315.4
315
315
165
165
40
40
63
56
225
225
30
32
200
48
st_3542_sch.prj
66.300
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求