目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1092 - Pneumatic-stamping-units die set complete with circular working area
Steinel Normalien
8 Machine elements
Powered by
CAD模型選擇
{steinel/maschinenelemente_8/st_1092_assmtab.prj},{NB=ST 1092. 160 0},{BESTNR=ST 1092. 160},{HUBST=0},{D=160},{D3=25},{D5=G 1/2},{E1=229},{HMAX=130},{T=15},{D1=30},{D2=32},{L=315},{DZD=100},{DZH=50},{DKF=4712 N},{A4=150.000},{B4=75.000},{DN1=12.000},{DK1=10.106},{A1=160.000},{D6=52.000},{DN=20.000},{P=1.500},{ZD=100.000},{ZH=50.000},{L1=75.000},{L2=159.000},{L3=18.000},{VER=2.000},{H2=16.000},{C3=80.000},{C1=56.000},{PPATH=st_1092_sch.prj},{C2=40.000},{WG=55.0},{FUNC=Blanking,Forming,Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D
Diameter (round working surface)
ⁿ/ₐ
D3
Diameter
[mm]
D5
Diameter
[Inch]
E1
Length
[mm]
HMAX
Height
[mm]
T
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
DZD
Pneumatic cylinder diameter
[mm]
DZH
Pneumatic cylinder stroke
[mm]
DKF
Compressive force F at 6 bar?
[N]
WG
Weight
[kg]
ST 1092. 125 0
ST 1092. 125
125
25
G 3/8
184
115
15
24
25
280
80
50
3015 N
37.5
ST 1092. 160 0
ST 1092. 160
160
25
G 1/2
229
130
15
30
32
315
100
50
4712 N
55.0
ST 1092. 200 0
ST 1092. 200
200
32
G 1/2
269
165
20
30
32
355
125
100
7360 N
69.0
ST 1092. 250 0
ST 1092. 250
250
42
G 3/4
335
170
28
38
40
400
160
100
12060 N
100.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求