目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7411 - Guide bushes smooth, sliding guide bronze-plated to pour in
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7411.prj},{NB=ST7411.30X060},{BESTNR=ST7411.30X060},{D1=30},{D4=48},{L1=60},{BM=glatt, Gleitführung bronzeplattiert,zum Eingießen},{WG=0.510},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7411.10X023
ST7411.10X023
10
22
23
smooth, bronze-plated sli...
0.050
ST7411.10X030
ST7411.10X030
10
22
30
smooth, bronze-plated sli...
0.070
ST7411.10X037
ST7411.10X037
10
22
37
smooth, bronze-plated sli...
0.080
ST7411.12X023
ST7411.12X023
12
22
23
smooth, bronze-plated sli...
0.050
ST7411.12X030
ST7411.12X030
12
22
30
smooth, bronze-plated sli...
0.060
ST7411.12X037
ST7411.12X037
12
22
37
smooth, bronze-plated sli...
0.070
ST7411.15X023
ST7411.15X023
15
28
23
smooth, bronze-plated sli...
0.080
ST7411.15X030
ST7411.15X030
15
28
30
smooth, bronze-plated sli...
0.100
ST7411.15X037
ST7411.15X037
15
28
37
smooth, bronze-plated sli...
0.120
ST7411.15X047
ST7411.15X047
15
28
47
smooth, bronze-plated sli...
0.160
ST7411.15X060
ST7411.15X060
15
28
60
smooth, bronze-plated sli...
0.200
ST7411.16X023
ST7411.16X023
16
28
23
smooth, bronze-plated sli...
0.070
ST7411.16X030
ST7411.16X030
16
28
30
smooth, bronze-plated sli...
0.090
ST7411.16X037
ST7411.16X037
16
28
37
smooth, bronze-plated sli...
0.120
ST7411.16X047
ST7411.16X047
16
28
47
smooth, bronze-plated sli...
0.150
ST7411.16X060
ST7411.16X060
16
28
60
smooth, bronze-plated sli...
0.190
ST7411.19X023
ST7411.19X023
19
32
23
smooth, bronze-plated sli...
0.090
ST7411.19X030
ST7411.19X030
19
32
30
smooth, bronze-plated sli...
0.120
ST7411.19X037
ST7411.19X037
19
32
37
smooth, bronze-plated sli...
0.150
ST7411.19X047
ST7411.19X047
19
32
47
smooth, bronze-plated sli...
0.190
ST7411.19X060
ST7411.19X060
19
32
60
smooth, bronze-plated sli...
0.240
ST7411.19X077
ST7411.19X077
19
32
77
smooth, bronze-plated sli...
0.310
ST7411.20X023
ST7411.20X023
20
32
23
smooth, bronze-plated sli...
0.090
ST7411.20X030
ST7411.20X030
20
32
30
smooth, bronze-plated sli...
0.110
ST7411.20X037
ST7411.20X037
20
32
37
smooth, bronze-plated sli...
0.140
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求