目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7112 - Guide pillars with head with oil grooves
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7112.prj},{NB=ST7112.19X180},{BESTNR=ST7112.19X180},{D1=19},{D2=24},{L=188},{L1=180},{L2=8},{H=8},{BM=mit Kopf, mit Schmierrillen},{WG=0.420},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
Height
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7112.10X060
ST7112.10X060
10
14
66
60
5
6
with head, with lubricati...
0.040
ST7112.10X080
ST7112.10X080
10
14
86
80
5
6
with head, with lubricati...
0.060
ST7112.10X100
ST7112.10X100
10
14
106
100
5
6
with head, with lubricati...
0.068
ST7112.10X125
ST7112.10X125
10
14
131
125
5
6
with head, with lubricati...
0.080
ST7112.12X060
ST7112.12X060
12
16
66
60
5
6
with head, with lubricati...
0.061
ST7112.12X080
ST7112.12X080
12
16
86
80
5
6
with head, with lubricati...
0.080
ST7112.12X100
ST7112.12X100
12
16
106
100
5
6
with head, with lubricati...
0.097
ST7112.12X125
ST7112.12X125
12
16
131
125
5
6
with head, with lubricati...
0.120
ST7112.12X160
ST7112.12X160
12
16
166
160
5
6
with head, with lubricati...
0.150
ST7112.15X080
ST7112.15X080
15
20
88
80
7
8
with head, with lubricati...
0.130
ST7112.15X100
ST7112.15X100
15
20
108
100
7
8
with head, with lubricati...
0.155
ST7112.15X125
ST7112.15X125
15
20
133
125
7
8
with head, with lubricati...
0.190
ST7112.15X160
ST7112.15X160
15
20
168
160
7
8
with head, with lubricati...
0.240
ST7112.15X200
ST7112.15X200
15
20
208
200
7
8
with head, with lubricati...
0.290
ST7112.16X080
ST7112.16X080
16
20
88
80
8
8
with head, with lubricati...
0.142
ST7112.16X100
ST7112.16X100
16
20
108
100
8
8
with head, with lubricati...
0.170
ST7112.16X125
ST7112.16X125
16
20
133
125
8
8
with head, with lubricati...
0.210
ST7112.16X160
ST7112.16X160
16
20
168
160
8
8
with head, with lubricati...
0.270
ST7112.16X200
ST7112.16X200
16
20
208
200
8
8
with head, with lubricati...
0.330
ST7112.19X080
ST7112.19X080
19
24
88
80
8
8
with head, with lubricati...
0.201
ST7112.19X100
ST7112.19X100
19
24
108
100
8
8
with head, with lubricati...
0.245
ST7112.19X125
ST7112.19X125
19
24
133
125
8
8
with head, with lubricati...
0.301
ST7112.19X160
ST7112.19X160
19
24
168
160
8
8
with head, with lubricati...
0.380
ST7112.19X180
ST7112.19X180
19
24
188
180
8
8
with head, with lubricati...
0.420
ST7112.19X220
ST7112.19X220
19
24
228
220
8
8
with head, with lubricati...
0.510
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求