目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8112 - System springs, small series, medium load (blue)
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8112.prj},{NB=SZ 8112.06 x 051 (0B)},{BESTNR=SZ 8112.06 x 051},{DARSTELLUNG=B},{HUBST=0.0},{DH=6.3},{DD=3.9},{DA=6},{DI=4.2},{DD1=0.8},{LO=51},{C=1.54},{S1=12.5},{F1=16.96},{SN=27.000},{FN=41.000},{ST=20},{WG=0.002},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Sleeve diameter H15
[mm]
DD
Pin diameter h15
[mm]
DA
Outer diameter
[mm]
DI
Internal diameter
[mm]
DD1
Wire diameter
[mm]
LO
Unloaded length
[mm]
C
Spring coefficient c± 10%
[N/mm]
S1
long life time
[mm]
F1
Force
[mm]
ST
Pieces/standard pack
ⁿ/ₐ
WG
Weight
[kg]
SZ 8112.06 x 016
SZ 8112.06 x 016
6.3
3.9
6
4.2
0.8
16
5.43
3.2
17.38
20
0.001
SZ 8112.06 x 025
SZ 8112.06 x 025
6.3
3.9
6
4.2
0.8
25
3.00
6.0
18.00
20
0.001
SZ 8112.06 x 038
SZ 8112.06 x 038
6.3
3.9
6
4.2
0.8
38
1.87
9.5
17.73
20
0.001
SZ 8112.06 x 051
SZ 8112.06 x 051
6.3
3.9
6
4.2
0.8
51
1.54
12.5
16.96
20
0.002
SZ 8112.08 x 016
SZ 8112.08 x 016
8.3
5.5
8
5.8
1.0
16
7.47
3.3
24.65
20
0.001
SZ 8112.08 x 025
SZ 8112.08 x 025
8.3
5.5
8
5.8
1.0
25
3.73
6.6
24.62
20
0.001
SZ 8112.08 x 038
SZ 8112.08 x 038
8.3
5.5
8
5.8
1.0
38
2.30
10.8
24.84
20
0.002
SZ 8112.08 x 051
SZ 8112.08 x 051
8.3
5.5
8
5.8
1.0
51
1.66
15.0
24.90
20
0.003
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求