目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6750 - Ejector pins with conical head and continuous shaft, hardened
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6750.prj},{NB=SZ6750.045X125},{BESTNR=SZ6750.045X125},{D1=4.5},{D3=6.0},{K=1.80},{L3=5},{L=125},{SN=10},{WG=0.016},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
K
Length
[mm]
L3
Length
[mm]
L
Length
[mm]
WG
Weight
[kg]
SZ6750.008X100
SZ6750.008X100
0.8
1.4
0.92
5
100
0.020
SZ6750.008X160
SZ6750.008X160
0.8
1.4
0.92
5
160
0.020
SZ6750.009X100
SZ6750.009X100
0.9
1.6
1.01
5
100
0.020
SZ6750.009X160
SZ6750.009X160
0.9
1.6
1.01
5
160
0.020
SZ6750.010X100
SZ6750.010X100
1.0
1.8
1.19
5
100
0.001
SZ6750.010X160
SZ6750.010X160
1.0
1.8
1.19
5
160
0.001
SZ6750.011X100
SZ6750.011X100
1.1
1.8
1.11
5
100
0.020
SZ6750.011X160
SZ6750.011X160
1.1
1.8
1.11
5
160
0.020
SZ6750.012X100
SZ6750.012X100
1.2
2.0
1.19
5
100
0.020
SZ6750.012X160
SZ6750.012X160
1.2
2.0
1.19
5
160
0.020
SZ6750.013X100
SZ6750.013X100
1.3
2.0
1.11
5
100
0.020
SZ6750.013X160
SZ6750.013X160
1.3
2.0
1.11
5
160
0.020
SZ6750.014X100
SZ6750.014X100
1.4
2.2
1.19
5
100
0.020
SZ6750.014X160
SZ6750.014X160
1.4
2.2
1.19
5
160
0.020
SZ6750.015X100
SZ6750.015X100
1.5
2.2
1.11
5
100
0.001
SZ6750.015X160
SZ6750.015X160
1.5
2.2
1.11
5
160
0.002
SZ6750.016X100
SZ6750.016X100
1.6
2.5
1.28
5
100
0.020
SZ6750.016X160
SZ6750.016X160
1.6
2.5
1.28
5
160
0.020
SZ6750.017X100
SZ6750.017X100
1.7
2.5
1.19
5
100
0.020
SZ6750.017X160
SZ6750.017X160
1.7
2.5
1.19
5
160
0.020
SZ6750.018X100
SZ6750.018X100
1.8
2.8
1.37
5
100
0.020
SZ6750.018X160
SZ6750.018X160
1.8
2.8
1.37
5
160
0.020
SZ6750.019X100
SZ6750.019X100
1.9
2.8
1.28
5
100
0.020
SZ6750.019X160
SZ6750.019X160
1.9
2.8
1.28
5
160
0.020
SZ6750.020X100
SZ6750.020X100
2.0
3.0
1.37
5
100
0.003
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求