目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6700 - Quick-change cutting punch
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6700.prj},{NB=SZ6700.100X80},{BESTNR=SZ6700.100X80},{D2=10},{D5=8},{L=80},{S=5},{BM=rund Schnellwechsel durchgehen},{WG=0.050},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D2
Diameter
[mm]
D5
Diameter
[mm]
L
Length
[mm]
S
Pieces/standard pack
ⁿ/ₐ
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
SZ6700.060X63
SZ6700.060X63
6
6
63
5
go round quick change
0.015
SZ6700.060X71
SZ6700.060X71
6
6
71
5
go round quick change
0.016
SZ6700.060X80
SZ6700.060X80
6
6
80
5
go round quick change
0.018
SZ6700.100X63
SZ6700.100X63
10
8
63
5
go round quick change
0.040
SZ6700.100X71
SZ6700.100X71
10
8
71
5
go round quick change
0.040
SZ6700.100X80
SZ6700.100X80
10
8
80
5
go round quick change
0.050
SZ6700.130X63
SZ6700.130X63
13
8
63
5
go round quick change
0.060
SZ6700.130X71
SZ6700.130X71
13
8
71
5
go round quick change
0.080
SZ6700.130X80
SZ6700.130X80
13
8
80
5
go round quick change
0.080
SZ6700.160X71
SZ6700.160X71
16
8
71
3
go round quick change
0.110
SZ6700.160X80
SZ6700.160X80
16
8
80
3
go round quick change
0.120
SZ6700.200X80
SZ6700.200X80
20
8
80
3
go round quick change
0.190
SZ6700.250X80
SZ6700.250X80
25
8
80
3
go round quick change
0.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求