Typ 0.0-875 - Clamping ring
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Universal joints
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/universalkupplungen/875.prj},{NB=0.0-875 DN 40},{CNSORDERNO=0.0-875 DN 40},{OD=49.0},{ID=43.1},{S=108.0},{D=67},{H=30},{ML=M8x40},{CNSMASSEXACT=0.50},{INFO=Datenblatt},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
OD
Diameter
[mm]
ID
Diameter
[mm]
S
Length
[mm]
D
Diameter
[mm]
H
Length
[mm]
ML
Thread x Length
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0.0-875 DN 20
0.0-875 DN 20
31.0
22.3
72.5
42
20
M6x25
0.19
0.0-875 DN 25
0.0-875 DN 25
34.2
28.5
80.5
48
25
M6x30
0.24
0.0-875 DN 32
0.0-875 DN 32
46.2
37.2
92.5
60
25
M6x30
0.35
0.0-875 DN 40
0.0-875 DN 40
49.0
43.1
108.0
67
30
M8x40
0.50
0.0-875 DN 50
0.0-875 DN 50
63.2
54.5
131.5
84
30
M10x45
0.85
0.0-875 DN 65
0.0-875 DN 65
79.0
70.3
148.0
100
30
M10x45
1.00
0.0-875 DN 80
0.0-875 DN 80
89.0
81.7
162.0
109
30
M10x50
1.10
0.0-875 DN 100
0.0-875 DN 100
117.3
107.1
204.0
142
35
M10x60
2.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求