目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
AP-EP - Light Pneumatic series
Speedyblock
Pneumatic series
Powered by
CAD模型選擇
{speedyblock/pneumatica_magnetica/ap_ep_asmtab.prj},{NB=230/AP(0)},{CODICE=AO416},{MODELLO=230/AP},{FAM=Toggle clamps},{SER=Pneumatic},{USE=APEP application},{ANGOLO=0},{A=259},{B=78},{C=36},{D=67},{E=52.0},{F=55},{G=32},{H=18.5/20.5},{I=11.5/12},{L=8.5},{M=18},{N=5.5},{O=-},{P=M8},{Q=6.7},{R=1/8\"},{S=40},{T=58},{Z=94},{FH=200},{FS=118},{GR=1130},{PPATH=ap_ep_asmtpl.prj},{VER=3},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
ⁿ/ₐ
S
[mm]
T
[mm]
Z
[mm]
FH
Fh
[daN]
FS
Fs
[daN]
GR
gr.
[g]
75/AP
AO400
75/AP
Toggle clamps
Pneumatic
All the cylinders of this...
162
54
22
38
40.0
40
24
14.5/16.5
6.5/7
5.2
11
3.5
-
M5
4.5
M5
20
47
56
75
38
400
75/EP
AO402
75/EP
Toggle clamps
Pneumatic
All the cylinders of this...
163
54
22
39
40.0
40
24
14.5/16.5
6.5/7
-
11
3.5
4
M5
4.5
M5
-
47
-
75
38
400
130/AP
AO408
130/AP
Toggle clamps
Pneumatic
All the cylinders of this...
195
66
30
50
47.5
45
27/29
12.5/19
8/11.2
6.2
16
4.5
-
M6
5.6
1/8"
28
51
71
105
80
650
130/EP
AO410
130/EP
Toggle clamps
Pneumatic
All the cylinders of this...
196
66
30
51
47.5
45
27/29
12.5/19
8/11.2
-
16
4.5
5
M6
5.6
1/8"
-
51
-
105
80
650
230/AP
AO416
230/AP
Toggle clamps
Pneumatic
All the cylinders of this...
259
78
36
67
52.0
55
32
18.5/20.5
11.5/12
8.5
18
5.5
-
M8
6.7
1/8"
40
58
94
200
118
1130
230/EP
AO418
230/EP
Toggle clamps
Pneumatic
All the cylinders of this...
261
78
36
69
52.0
55
32
18.5/20.5
11.5/12
-
18
5.5
6
M8
6.7
1/8"
-
58
-
200
118
1130
330/AP
AO428
330/AP
Toggle clamps
Pneumatic
All the cylinders of this...
308
96
46
78
74.0
64
45/46
29/32
8.5/10.5
10.5
22
6.5
-
M10
8.6
1/4"
45
70
110
240
173
1850
330/EP
AO430
330/EP
Toggle clamps
Pneumatic
All the cylinders of this...
310
96
46
80
74.0
64
45/46
29/32
8.5/10.5
-
22
6.5
7
M10
8.6
1/4"
-
70
-
240
173
1900
430/AP
AO440
430/AP
Toggle clamps
Pneumatic
All the cylinders of this...
364
115
55
89
73.0
78
45
32
14
12.5
26
7.5
-
M12
8.5
1/4"
48
82
124
400
320
3300
430/EP
AO442
430/EP
Toggle clamps
Pneumatic
All the cylinders of this...
365
115
55
90
73.0
78
45
32
14
-
26
7.5
10
M12
8.5
1/4"
-
82
-
400
320
3300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求