目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form AS - Only Push straight-line action series
Speedyblock
Straight-line action series
Powered by
CAD模型選擇
{speedyblock/ad_asta_di_spinta/as_01_asmtab.prj},{NB=120/AS0},{CODICE=AG120},{MODELLO=120/AS},{FAM=Toggle clamps},{SER=Straight-line action},{USE=AS application},{ANGOLO=0},{A=130},{AX=130.0},{B=111},{BX=111.0},{C=17},{D=40},{E=48},{F=18},{G=30},{H=34},{L=12},{M=M6},{N=12},{O=10},{P=3},{Q=5.5},{R=32},{X=20},{FH=360},{GR=350},{PPATH=as_01_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
X
[mm]
FH
[daN]
GR
[g]
120/AS
AG120
120/AS
Toggle clamps
Straight-line action
The tools of this series ...
130
111
17
40
48
18
30
34
12
M6
12
10
3
5.5
32
20
360
350
300/AS
AG300
300/AS
Toggle clamps
Straight-line action
The tools of this series ...
167
140
20
57
58
18
34
50
14
M8
16
12
3
6.5
36
33
720
560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求