目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Flanged Washer - Flanged Washer
Speedyblock
Accessories
Powered by
CAD模型選擇
{speedyblock/accessori/rondella_piegata.prj},{NB=50107},{CODICE=AU507},{MODELLO=50107},{ESECUZIONE=Acciaio inox},{U=daN. 115-125},{M=M6},{NDM=6},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
U
Used for the series
ⁿ/ₐ
M
For spindle
ⁿ/ₐ
20105
AU205
20105
-
daN. 25
M4
50105
AU505
50105
Stainless steel
daN. 25
M4
20106
AU206
20106
-
daN. 70
M5
50106
AU506
50106
Stainless steel
daN. 70
M5
20107
AU207
20107
-
daN. 115-125
M6
50107
AU507
50107
Stainless steel
daN. 115-125
M6
20108
AU208
20108
-
daN. 200-220
M8
50108
AU508
50108
Stainless steel
daN. 200-220
M8
20109
AU209
20109
-
daN. 300-350-355
M10
20110
AU210
20110
-
daN. 400-450-455-500
M12
20111
AU211
20111
-
LLA-B/01
M6
20112
AU212
20112
-
LLA-B/02
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求