目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form T2S heavy weldable - Double rod series Weldable (Heavy performance)
Speedyblock
Latch series
Powered by
CAD模型選擇
{speedyblock/a_tirante/t2s_heavy_wealdable_asmtab.prj},{NB=1700/T2SX093},{CODICE=AS520},{MODELLO=1700/T2SX},{FAM=Toggle clamps},{SER=Latch},{USE=T2S application},{ESECUZIONE=Acciaio inox},{ANGOLO=0},{DX=93},{DXX=[93:105]},{A=221},{AX=221},{B=55},{BX=55},{C=21},{D=93÷105},{E=64},{F=38},{G=46},{I=26.5},{L=68},{M=26.5},{N=34.5},{O=7},{P=19},{S=54-58},{T=M10},{FH=1700},{FHINOX=1400},{GR=1085},{VER=2.000},{X=17.900},{Y=38.000},{PPATH=serie_a_tirante/t2s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
S
[mm]
T
ⁿ/ₐ
FH
[daN]
FHINOX
[daN]
GR
[g]
1700/T2S
AL520
1700/T2S
Toggle clamps
Latch
T2 Hot-stamped black varn...
-
221
55
21
93÷105
64
38
46
68
26.5
34.5
7
19
54-58
M10
1700
1400
1085
1700/T2SX
AS520
1700/T2SX
Toggle clamps
Latch
T2 Hot-stamped black varn...
Stainless steel
221
55
21
93÷105
64
38
46
68
26.5
34.5
7
19
54-58
M10
1700
1400
1085
4000/T2S
AL524
4000/T2S
Toggle clamps
Latch
T2 Hot-stamped black varn...
-
277
68
27
102÷123
80
50
55
85
32
43
9
19
62-65
M12
4000
3000
2070
4000/T2SX
AS524
4000/T2SX
Toggle clamps
Latch
T2 Hot-stamped black varn...
Stainless steel
277
68
27
102÷123
80
50
55
85
32
43
9
19
62-65
M12
4000
3000
2070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求