3L P07A 42 S27
Special Springs
Nitrogen punching unit
3L P07A
Powered by
CAD模型選擇
{special_springs/unita_di_punzonatura_ad_azoto/p07/p07_42_s27_asmtab.prj},{NB=3L-P07-A-BU 42S27(02)},{CU=8},{CX=0},{COLVIS=BU},{D=40},{L=106},{LMIN=104},{RC=2},{S=18.85},{PP=3.13},{CODICE1=3L-P07-A},{CODICE2=42S27},{CODRING=P 07},{CODFISS=3L P07_7},{PRA=727},{PPATH=../../parts/asmtpl.prj},{PUNCH=100},{STRIPPERHEAD=42S27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
CU
Stroke
[mm]
D
Punch diameter
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
P
Pressure
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
FX
Force
[daN]
S
Surface
[cm^2]
PP
Weight
[Kg]
CALG
ⁿ/ₐ
PRA
[mm]
COL
Colour
ⁿ/ₐ
PUNCH
Punch
ⁿ/ₐ
STRIPPERHEAD
Stripper Head
ⁿ/ₐ
3L-P07-A-GR 42S27
3L-P07-A-GR 42S27
8
40
106
104
2
25
470
1034
470
18.85
3.13
GR
727
1.000
100
42S27
3L-P07-A-BU 42S27
3L-P07-A-BU 42S27
8
40
106
104
2
50
940
2068
940
18.85
3.13
BU
727
2.000
100
42S27
3L-P07-A-RD 42S27
3L-P07-A-RD 42S27
8
40
106
104
2
75
1410
3102
1410
18.85
3.13
RD
727
3.000
100
42S27
3L-P07-A-YW 42S27
3L-P07-A-YW 42S27
8
40
106
104
2
100
1880
4136
1880
18.85
3.13
YW
727
4.000
100
42S27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求