VL Ø 16 - Extra light load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series VL
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/vl/vl_16.prj},{NB=VL16-051(0)},{CODE=VL16-051},{DH=16.0},{DD=8.0},{LO=51},{RG=8.9},{SX=0.0},{S1=15.3},{F1=136},{S2=20.4},{F2=182},{S3=22.95},{F3=204},{SN=25.5},{FN=227},{SB=30.4},{BXH=3.05 x 1.5},{DE=15.5},{RG1=8.900},{DE1=15.500},{DDNUM=8.000},{B=3.050},{H=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL16-025
VL16-025
16.0
8.0
25
20.2
0.000
25.000
7.5
152
10.0
202
11.25
227
12.5
253
14.0
3.05 x 1.5
VL16-032
VL16-032
16.0
8.0
32
16.0
0.000
32.000
9.6
154
12.8
205
14.4
230
16.0
256
18.7
3.05 x 1.5
VL16-038
VL16-038
16.0
8.0
38
12.3
0.000
38.000
11.4
140
15.2
187
17.1
210
19.0
234
22.0
3.05 x 1.5
VL16-044
VL16-044
16.0
8.0
44
10.6
0.000
44.000
13.2
140
17.6
187
19.8
210
22.0
233
26.1
3.05 x 1.5
VL16-051
VL16-051
16.0
8.0
51
8.9
0.000
51.000
15.3
136
20.4
182
22.95
204
25.5
227
30.4
3.05 x 1.5
VL16-064
VL16-064
16.0
8.0
64
7.0
0.000
64.000
19.2
134
25.6
179
28.8
202
32.0
224
38.8
3.05 x 1.5
VL16-076
VL16-076
16.0
8.0
76
5.8
0.000
76.000
22.8
132
30.4
176
34.2
198
38.0
220
46.4
3.05 x 1.5
VL16-089
VL16-089
16.0
8.0
89
4.8
0.000
89.000
26.7
128
35.6
171
40.05
192
44.5
214
54.2
3.05 x 1.5
VL16-102
VL16-102
16.0
8.0
102
4.1
0.000
102.000
30.6
125
40.8
167
45.9
188
51.0
209
62.4
3.05 x 1.5
VL16-115
VL16-115
16.0
8.0
115
3.9
0.000
115.000
34.5
135
46.0
179
51.75
202
57.5
224
70.6
3.05 x 1.5
VL16-305
VL16-305
16.0
8.0
305
1.5
0.000
305.000
91.5
137
122.0
183
137.25
206
152.5
229
190.2
3.05 x 1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求