R Ø 16 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_16.prj},{NB=R16-051(0)},{CODE=R16-051},{DH=16},{DD=8},{LO=51},{RG=37.1},{SX=0.0},{S1=10.2},{F1=378},{S2=12.8},{F2=475},{S3=14.0},{F3=520},{SN=15.3},{FN=568},{SB=18.9},{FB=701},{MAT=Cr-Si},{BXH=3.1 x 2.5},{H=2.500},{DE=15.1},{DE1=15.100},{B=3.100},{RG1=37.000},{DDNUM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R16-025
R16-025
16
8
25
75.7
0.000
25.000
5
379
6.3
477
6.9
520
7.5
568
8.4
3.1 x 2.5
R16-032
R16-032
16
8
32
52.8
0.000
32.000
6.4
338
8
422
8.8
465
9.6
507
10.5
3.1 x 2.5
R16-038
R16-038
16
8
38
48.5
0.000
38.000
7.6
369
9.5
461
10.5
507
11.4
553
13.6
3.1 x 2.5
R16-044
R16-044
16
8
44
42.8
0.000
44.000
8.8
377
11
471
12.1
518
13.2
565
15.9
3.1 x 2.5
R16-051
R16-051
16
8
51
37.1
0.000
51.000
10.2
378
12.8
475
14.0
520
15.3
568
18.9
3.1 x 2.5
R16-064
R16-064
16
8
64
30.3
0.000
64.000
12.8
388
16
485
17.6
533
19.2
582
24.9
3.1 x 2.5
R16-076
R16-076
16
8
76
25.7
0.000
76.000
15.2
391
19
488
20.9
537
22.8
586
29.2
3.1 x 2.5
R16-089
R16-089
16
8
89
21.7
0.000
89.000
17.8
386
22.3
484
24.5
531
26.7
579
34.5
3.1 x 2.5
R16-102
R16-102
16
8
102
19.3
0.000
102.000
20.4
394
25.5
492
28.1
541
30.6
591
39.1
3.1 x 2.5
R16-115
R16-115
16
8
115
15.7
0.000
115.000
23
361
28.8
452
31.6
497
34.5
542
44
3.1 x 2.5
R16-305
R16-305
16
8
305
7.1
0.000
305.000
61
433
76.3
542
83.9
596
91.5
650
103.6
3.1 x 2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求