L Ø 25
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series L
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/l/l_25.prj},{NB=L25-055(0)},{CODE=L25-055},{DH=25},{DD=17},{LO=55},{RG=35.30},{SX=0.0},{S1=8.8},{F1=307},{S2=13.2},{F2=460.9},{S3=15.4},{F3=537.9},{SN=17.6},{FN=613.9},{MAT=Cr-Si},{D=3.8},{DE=24.88},{D1=3.800},{RG1=35.300},{FN1=613.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
D
Cross wire section
[mm]
L25-025
L25-025
25
17
25
76.49
0.000
25.000
4
307
6
460.9
7.0
537.9
8
613.9
3.8
L25-030
L25-030
25
17
30
63.74
0.000
30.000
4.8
307
7.2
460.9
8.4
537.9
9.6
613.9
3.8
L25-035
L25-035
25
17
35
54.92
0.000
35.000
5.6
307
8.4
460.9
9.8
537.9
11.2
613.9
3.8
L25-040
L25-040
25
17
40
48.05
0.000
40.000
6.4
307
9.6
460.9
11.2
537.9
12.8
613.9
3.8
L25-045
L25-045
25
17
45
42.17
0.000
45.000
7.2
307
10.8
460.9
12.6
537.9
14.4
613.9
3.8
L25-050
L25-050
25
17
50
38.25
0.000
50.000
8
307
12
460.9
14.0
537.9
16
613.9
3.8
L25-055
L25-055
25
17
55
35.30
0.000
55.000
8.8
307
13.2
460.9
15.4
537.9
17.6
613.9
3.8
L25-060
L25-060
25
17
60
32.36
0.000
60.000
9.6
307
14.4
460.9
16.8
537.9
19.2
613.9
3.8
L25-065
L25-065
25
17
65
29.42
0.000
65.000
10.4
307
15.6
460.9
18.2
537.9
20.8
613.9
3.8
L25-070
L25-070
25
17
70
27.46
0.000
70.000
11.2
307
16.8
460.9
19.6
537.9
22.4
613.9
3.8
L25-075
L25-075
25
17
75
25.50
0.000
75.000
12
307
18
460.9
21.0
537.9
24
613.9
3.8
L25-080
L25-080
25
17
80
23.54
0.000
80.000
12.8
307
19.2
460.9
22.4
537.9
25.6
613.9
3.8
L25-090
L25-090
25
17
90
21.57
0.000
90.000
14.4
307
21.6
460.9
25.2
537.9
28.8
613.9
3.8
L25-100
L25-100
25
17
100
19.61
0.000
100.000
16
307
24
460.9
28.0
537.9
32
613.9
3.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求