FUN 882 - Special screws, assembly screw for too deeply lowered drillings
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_882.prj},{NB=Sonderschraube FUN 882 M12x60},{IDNR=},{VERSI=67},{VERSII=0},{D=12.000},{D3=9.853},{P=1.750},{L=60.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{AL=90.000},{DK=24.000},{DS=12.000},{K=6.500},{R=1.000},{S=8.000},{E=9.150},{T=3.000},{N=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
AL
Countersunk head angle +2/0
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
T
Depth of the driving feature max.
[mm]
N
Width of slot
[mm]
Special screw FUN 882 M3x...
3.000
2.387
0.500
25.000
12.000
13.000
90.000
6.000
1.700
0.100
0.850
0.800
Special screw FUN 882 M3x...
3.000
2.387
0.500
30.000
12.000
18.000
90.000
6.000
1.700
0.100
0.850
0.800
Special screw FUN 882 M4x...
4.000
3.141
0.700
30.000
14.000
16.000
90.000
8.000
2.300
0.200
1.100
1.000
Special screw FUN 882 M4x...
4.000
3.141
0.700
35.000
14.000
21.000
90.000
8.000
2.300
0.200
1.100
1.000
Special screw FUN 882 M4x...
4.000
3.141
0.700
40.000
14.000
26.000
90.000
8.000
2.300
0.200
1.100
1.000
Special screw FUN 882 M5x...
5.000
4.019
0.800
35.000
16.000
19.000
90.000
10.000
2.800
0.200
1.300
1.200
Special screw FUN 882 M5x...
5.000
4.019
0.800
40.000
16.000
24.000
90.000
10.000
2.800
0.200
1.300
1.200
Special screw FUN 882 M5x...
5.000
4.019
0.800
50.000
16.000
34.000
90.000
10.000
2.800
0.200
1.300
1.200
Special screw FUN 882 M6x...
6.000
4.773
1.000
40.000
18.000
22.000
90.000
12.000
3.300
0.300
1.600
1.600
Special screw FUN 882 M6x...
6.000
4.773
1.000
50.000
18.000
32.000
90.000
12.000
3.300
0.300
1.600
1.600
Special screw FUN 882 M8x...
8.000
6.466
1.250
50.000
22.000
28.000
90.000
16.000
4.400
0.500
2.100
2.000
Special screw FUN 882 M8x...
8.000
6.466
1.250
60.000
22.000
38.000
90.000
16.000
4.400
0.500
2.100
2.000
Special screw FUN 882 M10...
10.000
8.160
1.500
60.000
26.000
34.000
90.000
20.000
5.500
0.500
2.600
2.500
Special screw FUN 882 M10...
10.000
8.160
1.500
70.000
26.000
44.000
90.000
20.000
5.500
0.500
2.600
2.500
Special screw FUN 882 M12...
12.000
9.853
1.750
60.000
30.000
30.000
90.000
24.000
6.500
1.000
3.000
3.000
Special screw FUN 882 M12...
12.000
9.853
1.750
70.000
30.000
40.000
90.000
24.000
6.500
1.000
3.000
3.000
Special screw FUN 882 M14...
14.000
11.546
2.000
70.000
34.000
36.000
90.000
27.000
7.000
1.000
3.500
3.000
Special screw FUN 882 M14...
14.000
11.546
2.000
80.000
34.000
46.000
90.000
27.000
7.000
1.000
3.500
3.000
Special screw FUN 882 M16...
16.000
13.546
2.000
70.000
38.000
32.000
90.000
30.000
7.500
1.000
4.000
4.000
Special screw FUN 882 M16...
16.000
13.546
2.000
80.000
38.000
42.000
90.000
30.000
7.500
1.000
4.000
4.000
Special screw FUN 882 M16...
16.000
13.546
2.000
90.000
38.000
52.000
90.000
30.000
7.500
1.000
4.000
4.000
Special screw FUN 882 M16...
16.000
13.546
2.000
130.000
44.000
86.000
90.000
30.000
7.500
1.000
4.000
4.000
Special screw FUN 882 M18...
18.000
14.933
2.500
80.000
42.000
38.000
90.000
33.000
8.000
1.000
4.500
4.000
Special screw FUN 882 M18...
18.000
14.933
2.500
90.000
42.000
48.000
90.000
33.000
8.000
1.000
4.500
4.000
Special screw FUN 882 M18...
18.000
14.933
2.500
100.000
42.000
58.000
90.000
33.000
8.000
1.000
4.500
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求