【收敛品】: AS1001F-4001F - 直通型 :本产品已停止生产
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as1001f-4001f.prj},{NB=AS4001F-12},{IDNR=},{MODELX=0},{MODEL=AS4001F-12},{TYP=Metric},{OPTION=},{D=12.0},{DX=12.00},{D1=20.9},{D2=26.5},{L1=82.1},{L2=11.3},{L3MAX=52.1},{L3MIN=44.6},{M1=22.0},{WEIGHT=89},{AA=25.0},{AB=14.7},{AC=4.9},{AD=0.5},{AE=3.0},{AF=10.1},{AG=20.0},{AH=3.0},{AI=14.0},{AJ=21.0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2011年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AS1002F-4002F - 直通型
SMC Corporation
26.06.2024
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MODEL
型号
ⁿ/ₐ
D
管子O.D.
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3MAX
[mm]
L3MIN
[mm]
M1
[mm]
WEIGHT
质量
[g]
AS1001F-02
AS1001F-02
2
6.0
6.0
25.4
3.4
20.9
18.4
8.8
3
AS1001F-23
AS1001F-23
3.2
8.4
10.0
38.0
4.5
23.5
20.7
12.7
6
AS1001F-04
AS1001F-04
4.0
9.3
10.0
39.2
5.2
24.2
21.4
12.7
7
AS1001F-06
AS1001F-06
6.0
11.6
10.0
40.7
6.2
25.2
22.4
13.5
8
AS2001F-04
AS2001F-04
4.0
9.3
11.8
40.7
5.2
32.6
27.6
12.7
12
AS2001F-06
AS2001F-06
6.0
11.6
11.8
44.8
6.3
33.7
28.7
13.5
13
AS2051F-06
AS2051F-06
6.0
12.8
14.8
53.2
6.7
35.2
30.2
17.0
22
AS2051F-08
AS2051F-08
8.0
15.2
14.8
59.8
8.1
36.5
31.5
18.0
25
AS3001F-06
AS3001F-06
6.0
12.8
19.8
59.0
7.4
38.3
33.3
17.0
36
AS3001F-08
AS3001F-08
8.0
15.2
19.8
64.4
8.2
39.1
34.1
18.0
40
AS3001F-10
AS3001F-10
10.0
18.5
19.8
71.6
9.8
40.6
35.6
21.0
44
AS3001F-12
AS3001F-12
12.0
20.9
19.8
76.0
11.0
41.8
36.8
22.0
48
AS4001F-10
AS4001F-10
10.0
18.5
26.5
77.7
11.3
51.1
43.6
21.0
85
AS4001F-12
AS4001F-12
12.0
20.9
26.5
82.1
11.3
52.1
44.6
22.0
89
AS1001F-01
AS1001F-01
1/8
8.4
10.0
38.0
4.5
23.5
20.7
12.7
6
AS1001F-03
AS1001F-03
5/32
9.3
10.0
39.2
5.2
24.2
21.4
12.7
7
AS1001F-05
AS1001F-05
3/16
11.4
10.0
48.7
6.2
25.2
22.4
16.5
12
AS1001F-07
AS1001F-07
1/4
12.0
10.0
40.7
6.2
25.2
22.4
13.7
9
AS2001F-03
AS2001F-03
5/32
9.3
11.8
40.7
5.2
32.6
27.6
12.7
12
AS2001F-05
AS2001F-05
3/16
11.4
11.8
50.0
6.2
33.6
28.6
16.5
18
AS2001F-07
AS2001F-07
1/4
13.2
11.8
52.2
7.1
34.5
29.5
17.0
16
AS2051F-05
AS2051F-05
3/16
11.4
14.8
52.2
6.2
34.6
29.6
16.5
24
AS2051F-07
AS2051F-07
1/4
13.2
14.8
54.4
7.1
35.5
30.5
17.0
22
AS2051F-09
AS2051F-09
5/16
15.2
14.8
59.8
8.1
36.5
31.5
18.0
25
AS3001F-07
AS3001F-07
1/4
13.2
19.8
59.0
7.4
38.3
33.3
17.0
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求