KSL (Inch) - Male Elbow Standard
SMC
bp4_air_line_equipment
fittings_and_tubing
KS/KX Rotary One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/ks_kx/ksl_inch.prj},{NB=KSL07-35S},{OD=1/4},{ODX=6.350},{RM=1/4},{UND=0.000},{ND=13.157},{MODEL=KSL07-35S},{H=14.29},{D1=13.2},{D2=14},{L1=23.5},{L2=25.5},{A=26.5},{M=17.0},{MIN=4.0},{EA1=8.6},{EA2=8.6},{CNSMASSEXACT=23},{DH1=13},{DH2=11.75},{DH3=10.6},{DH4=7},{DH5=0.0},{DH6=0},{DH7=0},{LV1=8.6},{LV2=2.1},{LV3=1.0},{LV4=0.15},{LV5=3},{LV6=0.00},{LV7=0.00},{DV1=12.0},{DV2=7.35},{DV3=10.0},{LH1=1.5},{LH2=1.90},{LH3=11.00},{LH4=0.90},{R=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
OD
Applicable tubing O.D.
ⁿ/ₐ
RM
Connection thread UNF NPT
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
MIN
Min.port size
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
CNSMASSEXACT
Mass
[g]
KSL03-32
5/32
10-32UNF
KSL03-32
8.00
10.4
12
21.0
20.5
22.0
16.0
2.5
3.5
3.5
9
KSL03-34S
5/32
1/8
KSL03-34S
12.70
10.4
12
21.0
21.1
23.5
16.0
2.5
3.5
3.5
14
KSL07-34S
1/4
1/8
KSL07-34S
14.29
13.2
14
23.5
22.1
25.5
17.0
4.0
8.6
8.6
17
KSL07-35S
1/4
1/4
KSL07-35S
14.29
13.2
14
23.5
25.5
26.5
17.0
4.0
8.6
8.6
23
KSL09-34S
5/16
1/8
KSL09-34S
17.46
15.2
17
26.0
25.6
30.0
18.5
6.0
21.6
14.9
23
KSL09-35S
5/16
1/4
KSL09-35S
17.46
15.2
17
26.0
29.0
31.0
18.5
6.0
21.6
14.9
29
KSL11-35S
3/8
1/4
KSL11-35S
22.23
17.9
22
31.5
33.5
37.0
21.0
7.0
30.5
25.0
56
KSL11-36S
3/8
3/8
KSL11-36S
22.23
17.9
22
31.5
33.9
38.0
21.0
7.0
30.5
25.0
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求