KSL - Male Elbow Standard
SMC
bp4_air_line_equipment
fittings_and_tubing
KS/KX Rotary One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/ks_kx/ksl.prj},{NB=KSL06-02S},{OD=6},{RM=1/4},{RA=0},{RP=0.0},{ND=13.157},{MODEL=KSL06-02S},{H=14},{D1=12.8},{D2=14},{L1=23.0},{L2=25.5},{A=26.5},{M=17.0},{MIN=4.0},{EA1=8.6},{EA2=8.6},{CNSMASSEXACT=23},{DH1=13.0},{DH2=11.75},{DH3=10.60},{DH4=7.00},{DH5=0.00},{DH6=0.00},{LV1=8.60},{LV2=2.10},{LV3=1.00},{LV4=0.15},{LV5=3.15},{LV7=0.00},{DV1=11.50},{DV2=7.00},{DV3=10.00},{LH1=1.50},{LH2=1.40},{LH3=11.10},{LH4=0.80},{R=5.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
Applicable tubing O.D.
[mm]
RM
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
MIN
Min.port size
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
CNSMASSEXACT
Mass
[g]
KSL04-M5
4
M5x0.8
KSL04-M5
8
10.4
12
21.0
20.5
22.0
16.0
2.5
3.5
3.5
9
KSL04-M6
4
M6x1
KSL04-M6
8
10.4
12
21.0
21.0
22.0
16.0
2.5
3.5
3.5
9
KSL04-01S
4
1/8
KSL04-01S
12
10.4
12
21.0
21.1
23.5
16.0
2.5
3.5
3.5
14
KSL06-M5
6
M5x0.8
KSL06-M5
8
12.8
14
23.0
21.0
23.5
17.0
2.5
3.5
3.5
12
KSL06-M6
6
M6x1
KSL06-M6
8
12.8
14
23.0
21.5
24.0
17.0
3.0
5.0
5.0
12
KSL06-01S
6
1/8
KSL06-01S
14
12.8
14
23.0
22.1
25.5
17.0
4.0
8.6
8.6
17
KSL06-02S
6
1/4
KSL06-02S
14
12.8
14
23.0
25.5
26.5
17.0
4.0
8.6
8.6
23
KSL08-01S
8
1/8
KSL08-01S
17
15.2
17
26.0
25.6
30.0
18.5
6.0
21.6
14.9
23
KSL08-02S
8
1/4
KSL08-02S
17
15.2
17
26.0
29.0
31.0
18.5
6.0
21.6
14.9
29
KSL08-03S
8
3/8
KSL08-03S
17
15.2
17
26.0
29.9
32.0
18.5
6.0
21.6
14.9
38
KSL10-02S
10
1/4
KSL10-02S
22
18.5
22
31.5
33.5
37.5
21.0
7.0
30.5
25.0
56
KSL10-03S
10
3/8
KSL10-03S
22
18.5
22
31.5
33.9
38.0
21.0
7.0
30.5
25.0
64
KSL10-04S
10
1/2
KSL10-04S
22
18.5
22
31.5
37.1
39.5
21.0
7.0
30.5
25.0
82
KSL12-03S
12
3/8
KSL12-03S
24
20.9
24
34.0
35.4
40.5
22.0
8.0
35.1
35.1
76
KSL12-04S
12
1/2
KSL12-04S
24
20.9
24
34.0
38.6
42.0
22.0
8.0
35.1
35.1
93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求