KQB2L ME - Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2 Metal One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2/kqb2l_me.prj},{NB=KQB2L08-01},{OD=8.0},{T=1/8},{RA=9.728},{MODEL1=KQB2L08-01},{SEAL=},{H=12},{D=13.7},{L1=18.6},{L2=18.3},{A=22.0},{M=16.1},{EA=21.6},{CNSMASSEXACT=14.8},{LH1=0.00},{LH2=1.70},{LH3=5.00},{LH4=5.00},{LH5=1.70},{LH6=3.2},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=10.8},{DH1=7.6},{DH2=12.0},{DH3=8.1},{DH4=0},{LV1=4.28},{LV2=2.57},{LV3=0.30},{LV4=4.0},{LV5=0.00},{LV6=4.0},{R1=3.80},{R2=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2L23-M5
3.2
M5x0.8
KQB2L23-M5
8
8.3
13.1
14.8
16.0
12.0
2.6
6.5
KQB2L23-01
3.2
1/8
KQB2L23-01
10
8.3
13.6
14.9
15.9
12.0
3.0
8.0
KQB2L23-02
3.2
1/4
KQB2L23-02
14
8.3
13.6
18.7
18.1
12.0
3.0
16.6
KQB2L04-M
4.0
M5x0.8
KQB2L04-M
8
9.1
13.7
15.2
16.8
12.6
3.5
7.0
KQB2L04-01
4.0
1/8
KQB2L04-01
10
9.1
14.4
15.3
16.7
12.6
4.2
8.6
KQB2L04-02
4.0
1/4
KQB2L04-02
14
9.1
14.4
19.1
18.9
12.6
4.2
17.5
KQB2L06-M5
6.0
M5x0.8
KQB2L06-M5
8
11.4
14.7
16.3
19.0
13.6
3.5
9.0
KQB2L06-01
6.0
1/8
KQB2L06-01
10
11.4
15.9
16.4
19.0
13.6
11.4
10.2
KQB2L06-02
6.0
1/4
KQB2L06-02
14
11.4
15.9
20.2
21.2
13.6
11.4
19.1
KQB2L06-03
6.0
3/8
KQB2L06-03
17
11.4
15.9
21.6
22.2
13.6
11.4
31.2
KQB2L08-01
8.0
1/8
KQB2L08-01
12
13.7
18.6
18.3
22.0
16.1
21.6
14.8
KQB2L08-02
8.0
1/4
KQB2L08-02
14
13.7
19.1
21.5
23.6
16.1
21.6
20.8
KQB2L08-03
8.0
3/8
KQB2L08-03
17
13.7
19.1
22.9
24.6
16.1
21.6
32.8
KQB2L10-01
10.0
1/8
KQB2L10-01
12
16.6
20.0
19.7
24.9
17.0
21.6
20.4
KQB2L10-02
10.0
1/4
KQB2L10-02
14
16.6
21.0
22.9
26.5
17.0
35.2
23.7
KQB2L10-03
10.0
3/8
KQB2L10-03
17
16.6
21.0
24.3
27.5
17.0
35.2
34.5
KQB2L10-04
10.0
1/2
KQB2L10-04
22
16.6
21.0
28.5
30.4
17.0
35.2
62.6
KQB2L12-02
12.0
1/4
KQB2L12-02
14
18.7
22.6
24.0
28.6
18.6
50.2
27.4
KQB2L12-03
12.0
3/8
KQB2L12-03
17
18.7
23.6
25.3
29.5
18.6
50.2
34.3
KQB2L12-04
12.0
1/2
KQB2L12-04
22
18.7
23.6
29.5
32.4
18.6
50.2
60.8
KQB2L16-03
16.0
3/8
KQB2L16-03
19
24.6
26.3
28.0
34.5
20.8
71.0
47.0
KQB2L16-04
16.0
1/2
KQB2L16-04
22
24.6
27.3
31.8
37.0
20.8
100.0
62.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQG2L - Male Elbow
SMC
28.09.2023
KQ2TW - Cross
SMC
23.11.2021
KQB2H MC - Male Connector
SMC
28.09.2023
HE - Asynchronous three-phase motor
Rossi
27.06.2024
KQB2S - Hexagon Socket Head Male Connector
SMC
28.09.2023
D-M9N/M9P/M9B - General Purpose Auto Switches/Solid State/Direct Mounting/G...
SMC Corporation
15.11.2022
AS1002F-4002F - Speed Controller with One-touch Fittings / In-line Type
SMC
28.09.2023
KQ2L - Male Elbow (Sealant)
SMC
28.09.2023
KQB2L ME - Male Elbow
SMC Corporation
17.06.2024
KQG2H - Male Connector
SMC
28.09.2023
KGL (Male Elbow) - Stainless One-touch Fittings / Male Elbow
SMC
28.09.2023
KQB2L-F - Male Elbow
SMC
22.11.2021
KQB2F - Female Connector
SMC
23.11.2021
AS1002F-4002F - In-line Type
SMC Corporation
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求