KQ2Y - Male Run Tee (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2y_mrt_gs.prj},{NB=KQ2Y23-M5A},{GUI=KQ2Y23-M5},{OD=3.2},{T=M5x0.8},{RA=5.000},{MATERIAL=A},{TUBE=23},{PORT=M5},{H=7.0},{D1=7.1},{D2=7.0},{D3=6.7},{D4=6.000},{D5=3.950},{L1=15.3},{L2=14.3},{L3=15.3},{L4=7.800},{LH1=8.600},{A=26.6},{M=13.3},{EA1=3.2},{EA2=2.7},{MBS=2.5},{CNSMASSEXACT=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2Y02-M3G
KQ2Y02-M3
2.0
M3x0.5
KQ2Y02-M3G
5.5
5.8
5.5
12.9
12.5
12.9
22.8
11.9
0.0
0.9
1.2
2.0
KQ2Y02-M5A
KQ2Y02-M5
2.0
M5x0.8
KQ2Y02-M5A
7.0
5.8
5.5
12.9
13.0
12.9
22.9
11.9
0.0
0.9
1.4
3.1
KQ2Y23-M3G
KQ2Y23-M3
3.2
M3x0.5
KQ2Y23-M3G
7.0
7.1
7.0
15.3
13.8
15.3
26.5
13.3
0.9
0.9
1.2
3.1
KQ2Y23-M5A
KQ2Y23-M5
3.2
M5x0.8
KQ2Y23-M5A
7.0
7.1
7.0
15.3
14.3
15.3
26.6
13.3
3.2
2.7
2.5
3.5
KQ2Y04-M3G
KQ2Y04-M3
4.0
M3x0.5
KQ2Y04-M3G
7.0
8.2
7.0
15.4
14.3
15.4
27.1
13.3
0.9
0.9
1.2
3.4
KQ2Y04-M5A
KQ2Y04-M5
4.0
M5x0.8
KQ2Y04-M5A
7.0
8.2
7.0
15.4
14.8
15.4
27.2
13.3
4.5
4.5
2.5
3.9
KQ2Y04-M6A
KQ2Y04-M6
4.0
M6x1.0
KQ2Y04-M6A
8.0
8.2
7.0
15.4
15.8
15.4
27.2
13.3
4.5
4.5
2.5
4.9
KQ2Y06-M5A
KQ2Y06-M5
6.0
M5x0.8
KQ2Y06-M5A
7.0
10.4
7.0
16.3
16.5
16.3
29.8
13.3
4.5
4.5
2.5
4.6
KQ2Y06-M6A
KQ2Y06-M6
6.0
M6x1.0
KQ2Y06-M6A
8.0
10.4
7.0
16.3
17.5
16.3
29.8
13.3
4.5
4.5
2.5
5.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求