KQ2W - Extended Male Elbow (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2w_leu_s.prj},{NB=KQ2W08-02A},{GUI=KQ2W08-02},{OD=8.0},{T=1/4},{RA=13.157},{MATERIAL=A},{SEAL=},{TUBE=08},{PORT=02},{H=14},{D1=13.2},{D2=12},{D3=13.0},{D4=8.950},{D5=10.000},{L1=17.2},{L2=39.1},{L3=5.8},{L4=18.800},{L5=12.000},{A=41.0},{M=14.2},{EA1=20.5},{EA2=14.2},{MBS=6.0},{CNSMASSEXACT=40.0},{DX=12.000},{LY=1.050},{LX=2.500},{R1=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2W23-01A
KQ2W23-01
3.2
1/8
KQ2W23-01A
10
7.1
10
14.5
30.3
30.8
13.3
2.8
2.4
2.5
10.8
KQ2W23-02A
KQ2W23-02
3.2
1/4
KQ2W23-02A
14
7.1
10
14.5
32.8
31.7
13.3
2.8
2.4
2.5
27.3
KQ2W04-01A
KQ2W04-01
4.0
1/8
KQ2W04-01A
10
8.2
10
14.8
29.9
30.9
13.3
4.0
4.0
3.0
11.0
KQ2W04-02A
KQ2W04-02
4.0
1/4
KQ2W04-02A
14
8.2
10
14.8
33.3
32.7
13.3
4.0
4.0
3.0
27.5
KQ2W06-01A
KQ2W06-01
6.0
1/8
KQ2W06-01A
10
10.4
10
15.5
31.0
33.1
13.3
10.9
8.6
4.5
11.4
KQ2W06-02A
KQ2W06-02
6.0
1/4
KQ2W06-02A
14
10.4
10
15.5
34.4
34.9
13.3
10.9
8.6
4.5
28.0
KQ2W06-03A
KQ2W06-03
6.0
3/8
KQ2W06-03A
17
10.4
10
15.5
35.7
35.8
13.3
10.9
8.6
4.5
47.4
KQ2W08-01A
KQ2W08-01
8.0
1/8
KQ2W08-01A
10
13.2
10
16.4
32.4
35.9
14.2
10.9
10.9
4.5
12.2
KQ2W08-01AQ
KQ2W08-01*Q
8.0
1/8
KQ2W08-01AQ
12
13.2
12
17.2
42.4
45.9
14.2
20.5
14.2
6.0
23.7
KQ2W08-02A
KQ2W08-02
8.0
1/4
KQ2W08-02A
14
13.2
12
17.2
39.1
41.0
14.2
20.5
14.2
6.0
40.0
KQ2W08-03A
KQ2W08-03
8.0
3/8
KQ2W08-03A
17
13.2
12
17.2
39.2
40.7
14.2
20.5
14.2
6.0
47.0
KQ2W10-02A
KQ2W10-02
10.0
1/4
KQ2W10-02A
17
15.9
17
19.3
52.9
56.2
15.6
33.5
23.8
7.5
59.0
KQ2W10-03A
KQ2W10-03
10.0
3/8
KQ2W10-03A
17
15.9
17
19.3
48.5
51.4
15.6
33.5
23.8
7.5
51.3
KQ2W10-04A
KQ2W10-04
10.0
1/2
KQ2W10-04A
22
15.9
17
19.3
52.5
54.1
15.6
33.5
23.8
7.5
92.0
KQ2W12-02A
KQ2W12-02
12.0
1/4
KQ2W12-02A
17
18.5
17
21.5
54.2
58.8
17.0
47.7
37.7
9.0
60.7
KQ2W12-03A
KQ2W12-03
12.0
3/8
KQ2W12-03A
17
18.5
17
21.5
49.8
54.0
17.0
47.7
37.7
9.0
53.2
KQ2W12-04A
KQ2W12-04
12.0
1/2
KQ2W12-04A
22
18.5
17
21.5
53.8
56.7
17.0
47.7
37.7
9.0
93.9
KQ2W16-02A
KQ2W16-02
16.0
1/4
KQ2W16-02A
17
23.8
21
25.1
56.9
64.1
20.6
47.7
47.7
9.0
67.4
KQ2W16-03A
KQ2W16-03
16.0
3/8
KQ2W16-03A
22
23.8
21
27.1
59.7
66.5
20.6
71.0
58.9
11.0
105.5
KQ2W16-04A
KQ2W16-04
16.0
1/2
KQ2W16-04A
22
23.8
21
27.1
58.4
63.9
20.6
100.0
58.9
13.0
101.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求