KQV Universal Male Elbow - One-touch Fittings Universal Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kqv.prj},{NB=KQV08-02S},{IDNR=},{S=8},{T=1/4},{MODEL=KQV08-02S},{H=12},{D1=15.2},{D2=17.6},{L1=28.5},{L2=18.5},{L3=31.5},{A=25.5},{M=18.5},{N=16.0},{U=11.2},{W=30},{TT1=13.16},{TT2=11.45},{TT3=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
S
Tube outer diameter
[mm]
T
Thread
ⁿ/ₐ
H
Hexagon
[mm]
D1
max. diameter
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
N
effective area nylon
[mm²]
U
effective area urethane
[mm²]
W
Weigth
[g]
KQV04-M5
4
M5 x 0.8
8
10.4
9.8
20.5
11.0
18.5
15.0
16.0
2.9
2.9
6
KQV04-01S
4
1/8
8
10.4
13.4
22.0
14.5
26.5
22.5
16.0
2.9
2.9
14
KQV06-M5
6
M5 x 0.8
8
12.8
9.8
23.5
12.0
18.5
15.0
17.0
3.8
3.8
7
KQV06-01S
6
1/8
8
12.8
13.4
24.0
14.5
26.5
22.5
17.0
7.5
5.9
15
KQV06-02S
6
1/4
10
12.8
15.4
23.5
18.5
31.0
25.0
17.0
7.5
5.9
26
KQV08-01S
8
1/8
12
15.2
17.6
28.5
15.5
28.5
24.5
18.5
16.0
11.2
24
KQV08-02S
8
1/4
12
15.2
17.6
28.5
18.5
31.5
25.5
18.5
16.0
11.2
30
KQV08-03S
8
3/8
14
15.2
20.6
27.5
20.5
36.5
30.0
18.5
20.5
14.3
47
KQV10-02S
10
1/4
14
18.5
20.6
31.0
19.5
35.5
29.5
21.0
27.0
20.3
40
KQV10-03S
10
3/8
14
18.5
20.6
31.0
20.5
36.5
30.0
21.0
27.0
20.3
49
KQV12-03S
12
3/8
17
20.9
25.2
34.0
22.0
38.5
32.0
22.0
39.0
30.8
63
KQV12-04S
12
1/2
17
20.9
25.2
34.0
25.0
41.5
33.5
22.0
39.0
30.8
80
KQV16-03S
16
3/8
21
26.5
32.3
39.0
26.5
46.5
40.5
25.0
55.0
55.0
103
KQV16-04S
16
1/2
21
26.5
32.3
39.0
29.5
49.5
41.5
25.0
78.0
65.0
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求