KQT Different Diameter Straight Asymmetrically - One-touch Fittings KQT Different Diameter Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kqt_ddt.prj},{NB=KQT06-08},{IDNR=},{SA=6.0},{SB=8},{MODEL=KQT06-08},{D1=15.2},{D2=12.8},{L1=22.5},{L2=20.0},{Q=5.3},{M1=18.5},{M2=17.0},{N=16.4},{U=16.4},{W=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SA
Tube A Outer Diameter
[mm]
SB
Tube B Outer Diameter
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
Q
[mm]
M1
[mm]
M2
[mm]
N
Effective Area Nylon
[mm²]
U
Efective Area Urethane
[mm²]
W
Weight
[g]
KQT23-04
3.2
4
10.4
9.6
18.0
17.5
4.3
16.0
15.5
3.8
3.5
5
KQT04-06
4.0
6
12.8
10.4
19.5
18.0
4.3
17.0
16.0
7.1
6.5
5
KQT06-08
6.0
8
15.2
12.8
22.5
20.0
5.3
18.5
17.0
16.4
16.4
8
KQT08-10
8.0
10
18.5
15.2
26.5
23.0
6.0
21.0
18.5
36.0
27.2
14
KQT10-12
10.0
12
20.9
18.5
28.5
26.5
6.8
22.0
21.0
56.0
44.5
21
KQT12-16
12.0
16
26.5
26.5
34.0
39.0
10.0
25.0
22.0
108.5
92.2
88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求